目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62213 - Vis à métaux tête ronde collet carré - DIN 603 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62213.prj},{NB=emile_maurin_6221310X30},{REF=6221310X30},{MAT=Inox A2},{D=10},{L=30},{D3=8.160},{P=1.500},{B=26.000},{K=5.0},{K1=5.38},{C=6.000},{C1=6.600},{DK=24.650},{DS=10.000},{LS=0.000},{LG=14.000},{RF=19.200},{R=0.500},{R1=1.500},{V=10.580},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
DK
Head diameter
[mm]
Emile Maurin 622135X16
622135X16
Inox A2
5x16
5
16
3.0
13.550
Emile Maurin 622135X20
622135X20
Inox A2
5x20
5
20
3.0
13.550
Emile Maurin 622135X25
622135X25
Inox A2
5x25
5
25
3.0
13.550
Emile Maurin 622135X30
622135X30
Inox A2
5x30
5
30
3.0
13.550
Emile Maurin 622135X35
622135X35
Inox A2
5x35
5
35
3.0
13.550
Emile Maurin 622135X40
622135X40
Inox A2
5x40
5
40
3.0
13.550
Emile Maurin 622135X45
622135X45
Inox A2
5x45
5
45
3.0
13.550
Emile Maurin 622135X50
622135X50
Inox A2
5x50
5
50
3.0
13.550
Emile Maurin 622135X60
622135X60
Inox A2
5x60
5
60
3.0
13.550
Emile Maurin 622135X70
622135X70
Inox A2
5x70
5
70
3.0
13.550
Emile Maurin 622135X80
622135X80
Inox A2
5x80
5
80
3.0
13.550
Emile Maurin 622136X12
622136X12
Inox A2
6x12
6
12
3.5
16.550
Emile Maurin 622136X16
622136X16
Inox A2
6x16
6
16
3.5
16.550
Emile Maurin 622136X20
622136X20
Inox A2
6x20
6
20
3.5
16.550
Emile Maurin 622136X25
622136X25
Inox A2
6x25
6
25
3.5
16.550
Emile Maurin 622136X30
622136X30
Inox A2
6x30
6
30
3.5
16.550
Emile Maurin 622136X35
622136X35
Inox A2
6x35
6
35
3.5
16.550
Emile Maurin 622136X40
622136X40
Inox A2
6x40
6
40
3.5
16.550
Emile Maurin 622136X45
622136X45
Inox A2
6x45
6
45
3.5
16.550
Emile Maurin 622136X50
622136X50
Inox A2
6x50
6
50
3.5
16.550
Emile Maurin 622136X55
622136X55
Inox A2
6x55
6
55
3.5
16.550
Emile Maurin 622136X60
622136X60
Inox A2
6x60
6
60
3.5
16.550
Emile Maurin 622136X65
622136X65
Inox A2
6x65
6
65
3.5
16.550
Emile Maurin 622136X70
622136X70
Inox A2
6x70
6
70
3.5
16.550
Emile Maurin 622136X80
622136X80
Inox A2
6x80
6
80
3.5
16.550
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求