目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 74980 - Rondelle autobloquante collée large à effet de pente HEICO LOCK® - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a4/74980.prj},{NB=emile_maurin_7498014},{REF=7498014},{D=14},{D1=15.2},{D2=30.7},{S=3.6},{INFO=PDF Info},{REF1=HLB-14S},{CNSORDERNO=220145131307112},{REF2=HLB-14S},{UNC=9/16\"},{INDEX=02},{DATUM=06.09.10},{X1TOL=±0,3},{X2TOL=±0,2},{X3TOL=±0,25},{X4=20},{X5=61},{X6=1.0},{X7=1.0},{X8=-},{CNSMASSEXACT=16.08},{VERS=11},{PPATH=../../../rondelles/autres/assemblies/74980_asmtpl.prj},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Référence
ⁿ/ₐ
D
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 749803,5
749803,5
3,5
3.9
9.0
1.6
Emile Maurin 749804
749804
4
4.4
9.0
1.6
Emile Maurin 749805
749805
5
5.4
10.8
1.6
Emile Maurin 749806
749806
6
6.5
13.5
2.6
Emile Maurin 749808
749808
8
8.6
16.6
2.6
Emile Maurin 7498010
7498010
10
10.7
21.0
2.6
Emile Maurin 7498012
7498012
12
13.0
25.4
3.6
Emile Maurin 7498014
7498014
14
15.2
30.7
3.6
Emile Maurin 7498016
7498016
16
17.0
30.7
3.6
Emile Maurin 7498018
7498018
18
19.5
34.5
3.6
Emile Maurin 7498020
7498020
20
21.4
39.0
3.8
Emile Maurin 7498022
7498022
22
23.4
42.0
4.6
Emile Maurin 7498024
7498024
24
25.3
48.5
4.6
Emile Maurin 7498027
7498027
27
28.4
48.5
6.6
Emile Maurin 7498030
7498030
30
31.4
58.5
6.6
Emile Maurin 7498033
7498033
33
34.4
58.5
6.6
Emile Maurin 7498036
7498036
36
37.4
63.0
6.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求