目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64517 - Rondelle élastique ondulée - DIN 137B - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a4/64517.prj},{NB=emile_maurin_645176},{REF=645176},{MAT=Inox A4},{D=6.0},{D1=6.4},{D2=12},{S=0.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 645172
645172
Inox A4
2.0
2.2
5
0.3
Emile Maurin 645172,5
645172,5
Inox A4
2.5
2.7
5
0.3
Emile Maurin 645173
645173
Inox A4
3.0
3.2
8
0.4
Emile Maurin 645174
645174
Inox A4
4.0
4.3
9
0.5
Emile Maurin 645175
645175
Inox A4
5.0
5.3
11
0.5
Emile Maurin 645176
645176
Inox A4
6.0
6.4
12
0.5
Emile Maurin 645178X15
645178X15
Inox A4
8.0
8.4
15
0.8
Emile Maurin 645178X17
645178X17
Inox A4
8.0
8.4
17
8.0
Emile Maurin 6451710
6451710
Inox A4
10.0
10.5
21
1.0
Emile Maurin 6451712
6451712
Inox A4
12.0
13.0
24
1.2
Emile Maurin 6451714
6451714
Inox A4
14.0
15.0
28
1.6
Emile Maurin 6451716
6451716
Inox A4
16.0
17.0
30
1.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求