目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64515 - Rondelle contact série moyenne - NFE 25511 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a4/64515.prj},{NB=emile_maurin_645156},{REF=645156},{MAT=Inox A4},{IDNR=},{D=6},{D1=6.40},{D2=14},{S=1.3},{H=2.10},{B=0.36},{NOM=45},{D3=10.0},{D4=7.4},{INFOS=INFOTEXTE},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
Emile Maurin 645153
645153
Inox A4
3
3.35
8
0.6
Emile Maurin 645154
645154
Inox A4
4
4.40
10
0.9
Emile Maurin 645155
645155
Inox A4
5
5.40
12
1.1
Emile Maurin 645156
645156
Inox A4
6
6.40
14
1.3
Emile Maurin 645158
645158
Inox A4
8
8.56
18
1.4
Emile Maurin 6451510
6451510
Inox A4
10
10.56
22
1.6
Emile Maurin 6451512
6451512
Inox A4
12
12.83
27
1.8
Emile Maurin 6451514
6451514
Inox A4
14
14.83
30
2.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求