目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64514 - Rondelle "Eventail" à dentures interieures "JZ" - DIN 6798 J - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a4/64514.prj},{NB=emile_maurin_6451410},{REF=6451410},{MAT=Inox A4},{IDNR=},{D=10.0},{D1=10.500},{D2=16.000},{S=0.900},{N=16.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Diamètre nominal
[mm]
D1
Diamètre intérieur
[mm]
D2
Diamètre extérieur
[mm]
S
Epaisseur
[mm]
Emile Maurin 645142
645142
Inox A4
2.0
2.200
4.500
0.300
Emile Maurin 645142,5
645142,5
Inox A4
2.5
2.700
5.500
0.400
Emile Maurin 645143
645143
Inox A4
3.0
3.200
6.000
0.400
Emile Maurin 645144
645144
Inox A4
4.0
4.300
8.000
0.500
Emile Maurin 645145
645145
Inox A4
5.0
5.300
10.000
0.600
Emile Maurin 645146
645146
Inox A4
6.0
6.400
11.000
0.700
Emile Maurin 645148
645148
Inox A4
8.0
8.400
15.000
0.800
Emile Maurin 6451410
6451410
Inox A4
10.0
10.500
16.000
0.900
Emile Maurin 6451412
6451412
Inox A4
12.0
13.000
20.500
1.000
Emile Maurin 6451414
6451414
Inox A4
14.0
15.000
24.000
1.000
Emile Maurin 6451416
6451416
Inox A4
16.0
17.000
26.000
1.200
Emile Maurin 6451418
6451418
Inox A4
18.0
19.000
30.000
1.400
Emile Maurin 6451420
6451420
Inox A4
20.0
21.000
33.000
1.400
Emile Maurin 6451422
6451422
Inox A4
22.0
23.000
36.000
1.500
Emile Maurin 6451424
6451424
Inox A4
24.0
25.000
38.000
1.600
Emile Maurin 6451427
6451427
Inox A4
27.0
28.000
44.000
1.600
Emile Maurin 6451430
6451430
Inox A4
30.0
31.000
48.000
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求