目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64508 - Rondelle plate découpée - DIN 125A - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a4/64508.prj},{NB=emile_maurin_6450816},{REF=6450816},{MAT=Inox A4},{IDNR=},{D=16.0},{D1=17.0},{D2=30.0},{S=3.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Diamètre interieur
[mm]
D2
Diamètre exterieur
[mm]
S
Epaisseur
[mm]
Emile Maurin 645082
645082
Inox A4
2.0
2.2
5.0
0.3
Emile Maurin 645082,5
645082,5
Inox A4
2.5
2.7
6.5
0.5
Emile Maurin 645083
645083
Inox A4
3.0
3.2
7.0
0.5
Emile Maurin 645084
645084
Inox A4
4.0
4.3
9.0
0.8
Emile Maurin 645085
645085
Inox A4
5.0
5.3
10.0
1.0
Emile Maurin 645086
645086
Inox A4
6.0
6.4
12.5
1.6
Emile Maurin 645088
645088
Inox A4
8.0
8.4
16.0
1.6
Emile Maurin 6450810
6450810
Inox A4
10.0
10.5
20.0
2.0
Emile Maurin 6450812
6450812
Inox A4
12.0
13.0
24.0
2.5
Emile Maurin 6450814
6450814
Inox A4
14.0
15.0
28.0
2.5
Emile Maurin 6450816
6450816
Inox A4
16.0
17.0
30.0
3.0
Emile Maurin 6450818
6450818
Inox A4
18.0
19.0
34.0
3.0
Emile Maurin 6450820
6450820
Inox A4
20.0
21.0
37.0
3.0
Emile Maurin 6450822
6450822
Inox A4
22.0
23.0
39.0
3.0
Emile Maurin 6450824
6450824
Inox A4
24.0
25.0
44.0
4.0
Emile Maurin 6450827
6450827
Inox A4
27.0
28.0
50.0
4.0
Emile Maurin 6450830
6450830
Inox A4
30.0
31.0
56.0
4.0
Emile Maurin 6450833
6450833
Inox A4
33.0
34.0
60.0
5.0
Emile Maurin 6450836
6450836
Inox A4
36.0
37.0
66.0
5.0
Emile Maurin 6450839
6450839
Inox A4
39.0
40.0
72.0
6.0
Emile Maurin 6450842
6450842
Inox A4
42.0
43.0
78.0
7.0
Emile Maurin 6450845
6450845
Inox A4
45.0
46.0
85.0
7.0
Emile Maurin 6450848
6450848
Inox A4
48.0
50.0
92.0
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求