目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62523 - Rondelle d'étanchéité avec joint EPDM - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a2/62523.prj},{NB=emile_maurin_6252316X5,5/6,3CR3},{REF=6252316X5,5/6,3CR3},{D=5,5/6,3},{D2=16},{E1=0.900},{E2=2.000},{D3=6.900},{D4=4.600},{H=3.740},{D21=14.500},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[mm]
D2
[mm]
Emile Maurin 6252314X4,8C...
6252314X4,8CR3
4,8
14
Emile Maurin 6252316X5,5/...
6252316X5,5/6,3CR3
5,5/6,3
16
Emile Maurin 6252319X5,5/...
6252319X5,5/6,3CR3
5,5/6,3
19
Emile Maurin 6252325X5,5/...
6252325X5,5/6,3CR3
5,5/6,3
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求