目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62532 - Rondelle ressort dynamique - DIN 2093 - Inox A1
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a1
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a1/62532.prj},{NB=emile_maurin_625328,2X15X0,8},{REF=625328,2X15X0,8},{MAT=Inox A1},{D2=15},{D1=8.2},{S=0.8},{D=15x8.2x0.8},{H=0.350},{L=1.250},{IDNR=},{REIHE=A},{GRUPPE=1.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D2
[mm]
D1
[mm]
S
[mm]
D
nominal
[mm]
Emile Maurin 625324,2X8X0...
625324,2X8X0,3
Inox A1
8
4.2
0.3
8x4.2x0.3
Emile Maurin 625324,2X8X0...
625324,2X8X0,4
Inox A1
8
4.2
0.4
8x4.2x0.4
Emile Maurin 625324,2X12X...
625324,2X12X0,5
Inox A1
10
5.2
0.4
10x5.2x0.4
Emile Maurin 625325,2X10X...
625325,2X10X0,4
Inox A1
10
5.2
0.5
10x5.2x0.5
Emile Maurin 625325,2X10X...
625325,2X10X0,5
Inox A1
12
4.2
0.5
12x4.2x0.5
Emile Maurin 625326,2X12,...
625326,2X12,5X0,7
Inox A1
12
6.2
0.7
12.5x6.2x0.7
Emile Maurin 625328,2X15X...
625328,2X15X0,8
Inox A1
15
8.2
0.8
15x8.2x0.8
Emile Maurin 625328,2X16X...
625328,2X16X0,4
Inox A1
16
8.2
0.4
16x8.2x0.9
Emile Maurin 625328,2X16X...
625328,2X16X0,6
Inox A1
16
8.2
0.6
16x8.2x0.6
Emile Maurin 6253210,2X20...
6253210,2X20X0,8
Inox A1
20
10.2
0.8
20x10.2x0.8
Emile Maurin 6253210,2X20...
6253210,2X20X1
Inox A1
20
10.2
1.0
20x10.2x1
Emile Maurin 6253210,2X20...
6253210,2X20X1,1
Inox A1
20
10.2
1.1
20x10.2x1.1
Emile Maurin 6253212,2X25...
6253212,2X25X0,9
Inox A1
25
12.2
0.9
25x12.2x0.9
Emile Maurin 6253212,2X25...
6253212,2X25X1,5
Inox A1
25
12.2
1.5
25x12.2x1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求