目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64621 - Ecrou Hexagonal filetage métrique pas fin - DIN 934 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a4/64621.prj},{NB=emile_maurin_6462112X150},{REF=6462112X150},{DXP=12x150},{MAT=Acier inoxydable A4},{D=12},{M=10.0},{S=19},{IDNR=},{NENN=M12x1.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference
ⁿ/ₐ
DXP
[mm]
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 646218X100
646218X100
8x100
Acier inoxydable A4
8
6.5
13
Emile Maurin 6462110X100
6462110X100
10x100
Acier inoxydable A4
10
8.0
17
Emile Maurin 6462110X125
6462110X125
10x125
Acier inoxydable A4
10
8.0
17
Emile Maurin 6462112X125
6462112X125
12x125
Acier inoxydable A4
12
10.0
19
Emile Maurin 6462112X150
6462112X150
12x150
Acier inoxydable A4
12
10.0
19
Emile Maurin 6462114X150
6462114X150
14x150
Acier inoxydable A4
14
11.0
22
Emile Maurin 6462116X150
6462116X150
16x150
Acier inoxydable A4
16
13.0
24
Emile Maurin 6462118X150
6462118X150
18x150
Acier inoxydable A4
18
15.0
27
Emile Maurin 6462120X150
6462120X150
20x150
Acier inoxydable A4
20
16.0
30
Emile Maurin 6462124X150
6462124X150
24x150
Acier inoxydable A4
24
19.0
36
Emile Maurin 6462124X200
6462124X200
24x200
Acier inoxydable A4
24
19.0
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求