目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62618 - Ecrou borgne autofreiné avec bague nylon - DIN 986 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a2/62618.prj},{NB=emile_maurin_626186},{REF=626186},{MAT=Acier inoxydable A2},{IDNR=},{NENN=M 6},{D=6},{D1=4.917},{P=1.000},{MH=7.5},{M=12.0},{M1=5.000},{R=3.500},{S=10},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Cap height
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 626184
626184
Acier inoxydable A2
4
9.6
7
Emile Maurin 626185
626185
Acier inoxydable A2
5
10.5
8
Emile Maurin 626186
626186
Acier inoxydable A2
6
12.0
10
Emile Maurin 626188
626188
Acier inoxydable A2
8
14.0
13
Emile Maurin 6261810
6261810
Acier inoxydable A2
10
18.1
17
Emile Maurin 6261812
6261812
Acier inoxydable A2
12
22.5
19
Emile Maurin 6261816
6261816
Acier inoxydable A2
16
27.5
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求