目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62612 - Ecrou inviolable autocassant - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a2/62612.prj},{NB=emile_maurin_6261210},{REF=6261210},{MAT=Acier inoxydable A2},{D=10},{D1=8.376},{D2=17.000},{D3=12.000},{D4=11.000},{S=17},{M=15.000},{M1=5.000},{M2=1.500},{A=7.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
S
[mm]
A
[mm]
Emile Maurin 626126
626126
Acier inoxydable A2
6
10
5.0
Emile Maurin 626128
626128
Acier inoxydable A2
8
13
6.0
Emile Maurin 6261210
6261210
Acier inoxydable A2
10
17
7.5
Emile Maurin 6261212
6261212
Acier inoxydable A2
12
19
7.5
Emile Maurin 6261214
6261214
Acier inoxydable A2
14
22
9.0
Emile Maurin 6261216
6261216
Acier inoxydable A2
16
24
11.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求