目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 42500 - Ecrou hexagonal Haut Hh - DIN 934 - Acier classe 8 Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Ecrous Hexagonaux
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/ecrous_hexagonaux/42500.prj},{NB=emile_maurin_4250012},{REF=4250012},{MAT=Acier brut classe 9},{D=12.0},{M=12.0},{S=18.0},{IDNR=},{NENN=M 12},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 425002
425002
Acier brut classe 9
2.0
1.6
4.0
Emile Maurin 425002,5
425002,5
Acier brut classe 9
2.5
2.0
5.0
Emile Maurin 425003
425003
Acier brut classe 9
3.0
2.4
5.5
Emile Maurin 425004
425004
Acier brut classe 9
4.0
4.0
7.0
Emile Maurin 425005
425005
Acier brut classe 9
5.0
5.0
8.0
Emile Maurin 425006
425006
Acier brut classe 9
6.0
6.0
10.0
Emile Maurin 425008
425008
Acier brut classe 9
8.0
8.0
13.0
Emile Maurin 4250010
4250010
Acier brut classe 9
10.0
10.0
16.0
Emile Maurin 4250012
4250012
Acier brut classe 9
12.0
12.0
18.0
Emile Maurin 4250014
4250014
Acier brut classe 9
14.0
14.0
21.0
Emile Maurin 4250016
4250016
Acier brut classe 9
16.0
16.0
24.0
Emile Maurin 4250018
4250018
Acier brut classe 9
18.0
18.0
27.0
Emile Maurin 4250020
4250020
Acier brut classe 9
20.0
20.0
30.0
Emile Maurin 4250022
4250022
Acier brut classe 9
22.0
22.0
32.0
Emile Maurin 4250024
4250024
Acier brut classe 9
24.0
24.0
36.0
Emile Maurin 4250027
4250027
Acier brut classe 9
27.0
27.0
41.0
Emile Maurin 4250030
4250030
Acier brut classe 9
30.0
30.0
46.0
Emile Maurin 4250036
4250036
Acier brut classe 9
36.0
36.0
55.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求