目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 78610 - Ecrou hexagonal à embase crantée - DIN 6923 - Acier classe 8 Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Ecrous à embase
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/ecrous_embase/78610.prj},{NB=emile_maurin_786106},{REF=786106},{MAT=Acier zingué blanc 200HBS},{D=6},{S=10},{M=5.0},{H=6.40},{DC=14},{NENN=M6},{IDNR=},{H1=1.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
S
[mm]
M
[mm]
H
[mm]
Emile Maurin 786104
786104
Acier zingué blanc 200HBS
4
7
3.2
4.30
Emile Maurin 786105
786105
Acier zingué blanc 200HBS
5
8
4.0
5.50
Emile Maurin 786106
786106
Acier zingué blanc 200HBS
6
10
5.0
6.40
Emile Maurin 786108
786108
Acier zingué blanc 200HBS
8
13
6.5
8.90
Emile Maurin 7861010
7861010
Acier zingué blanc 200HBS
10
17
8.0
10.50
Emile Maurin 7861012
7861012
Acier zingué blanc 200HBS
12
19
10.0
13.20
Emile Maurin 7861016
7861016
Acier zingué blanc 200HBS
16
24
13.0
16.65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求