LEM6...A - Atoxic electromagnetic Level switch
Elettrotec
Level
Powered by
CAD模型選擇
{elettrotec/level/lem6_a.prj},{NB=LEM6CANA},{NNCUSTOM=LEM6…A},{NTCUSTOM=Livellostato elettromagnetico atossico},{NBCUSTOM=LEM6CANA},{LINACUSTOM=LEM6CANA},{STEPFILE=CADENAS_LEM6CAXX},{PNGFILE=CADENAS LEM6CAXX},{DWGFILE=},{CODE=LEM6CANA},{LNGTA=C - 65mm},{MATPIP=A - Nylon monocorpo},{CNT1=NA - Normalmente aperto},{FLT=G1/8”},{FLOAT=Acciaio AISI316},{PMAX=5},{TENS=175},{CURR=0,25},{COMMWDC=3},{IP=IP67},{TMIN=-10},{TMAX=80},{VSCMAX=150},{PSF=0,7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
代码
ⁿ/ₐ
LNGTA
Lunghezza totale A
[mm]
MATPIP
Body material
ⁿ/ₐ
CNT1
Contact type
ⁿ/ₐ
FLT
过程连接
ⁿ/ₐ
FLOAT
Float
ⁿ/ₐ
PMAX
Maximum static pressure
[bar]
TENS
Voltage
[V]
CURR
Current
[A]
COMMWDC
Switching power
[W/VA]
IP
IP Protection
[IP67]
TMIN
Minimum temperature
[°C]
TMAX
Maximum temperature
[°C]
VSCMAX
Medium Max Viscosity
[cSt]
PSF
Minimum Specific weight of fluid
[kg/dm3]
LEM6CANC
LEM6CANC
C - 65mm
A - Nylon body
NC - Normally Closed
G1/8”
Stainless Steel AISI316
5
220
0,5
10
IP67
-10
80
150
0,7
LEM6CASC
LEM6CASC
C - 65mm
A - Nylon body
SC - Change-over contacts
G1/8”
Stainless Steel AISI316
5
175
0,25
3
IP67
-10
80
150
0,7
LEM6CANA
LEM6CANA
C - 65mm
A - Nylon body
NA - Normally Open
G1/8”
Stainless Steel AISI316
5
175
0,25
3
IP67
-10
80
150
0,7
LEM6LANC
LEM6LANC
L - 130mm
A - Nylon body
NC - Normally Closed
G1/8”
Stainless Steel AISI316
5
220
0,5
10
IP67
-10
80
150
0,7
LEM6LASC
LEM6LASC
L - 130mm
A - Nylon body
SC - Change-over contacts
G1/8”
Stainless Steel AISI316
5
175
0,25
3
IP67
-10
80
150
0,7
LEM6LANA
LEM6LANA
L - 130mm
A - Nylon body
NA - Normally Open
G1/8”
Stainless Steel AISI316
5
175
0,25
3
IP67
-10
80
150
0,7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求