您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 474 - Swivel Clamp Linear Actuator Connectors, Aluminum
Elesa+Ganter
管夹头
GN 474
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn474/gn_474.prj},{NB=Kreuz-Klemmhalter GN 474-B15-B12-MT},{PARTNUMBER=GN 474-B15-B12-MT},{D1=B15},{D1X=15},{D2=B12},{D3=M6},{D2X=12},{K=20},{NDM=6},{L1=58},{L2=20.5},{M=17},{S1=12},{S1X=12},{S2=10},{S2X=10},{KLEMM=M6-20},{OB=matt, gleitgeschliffen},{R1=11.000},{R2=1.300},{CHAM=0.500},{VR1=6.000},{VR2=5.250},{VD1=5.250},{VD2=3.250},{VD3=2.500},{PV=7.000},{LV=13.990},{VG=6.000},{DG=5.000},{CHAM2=0.600},{SW=5.000},{SWD=3.000},{WEIGHT=0.0474},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore for shaft tol. h11
[mm]
D2
Bore for shaft tol. h11
[mm]
D3
Clamping screw
ⁿ/ₐ
K
[mm]
L1
[mm]
L2
[mm]
M
[mm]
S1
Square
[mm]
S2
Square
[mm]
KLEMM
Clamping kit for d3
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Linear Actua...
GN 474-B8-B8-MT
B8
B8
M4
14
37
13.5
10
-
-
M4-14
Matte, ground
0.0160
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B8-B8-ELS
B8
B8
M4
14
37
13.5
10
-
-
M4-14
Anodized black
0.0160
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B10-B8-MT
B10
B8
M5
16
46
17.0
12
8
-
M5-16
Matte, ground
0.0260
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B10-B8-ELS
B10
B8
M5
16
46
17.0
12
8
-
M5-16
Anodized black
0.0271
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B10-B10-MT
B10
B10
M5
16
46
17.0
12
8
8
M5-16
Matte, ground
0.0250
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B10-B10-ELS
B10
B10
M5
16
46
17.0
12
8
8
M5-16
Anodized black
0.0250
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B12-B8-MT
B12
B8
M5
16
48
17.0
14
10
-
M5-16
Matte, ground
0.0100
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B12-B8-ELS
B12
B8
M5
16
48
17.0
14
10
-
M5-16
Anodized black
0.0270
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B12-B12-MT
B12
B12
M5
16
48
17.0
14
10
10
M5-16
Matte, ground
0.0240
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B12-B12-ELS
B12
B12
M5
16
48
17.0
14
10
10
M5-16
Anodized black
0.0246
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B10-MT
B15
B10
M6
20
58
20.5
17
12
8
M6-20
Matte, ground
0.0496
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B10-ELS
B15
B10
M6
20
58
20.5
17
12
8
M6-20
Anodized black
0.0510
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B12-MT
B15
B12
M6
20
58
20.5
17
12
10
M6-20
Matte, ground
0.0474
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B12-ELS
B15
B12
M6
20
58
20.5
17
12
10
M6-20
Anodized black
0.0491
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B15-MT
B15
B15
M6
20
58
20.5
17
12
12
M6-20
Matte, ground
0.0460
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B15-ELS
B15
B15
M6
20
58
20.5
17
12
12
M6-20
Anodized black
0.0440
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B16-B12-MT
B16
B12
M6
20
59
20.5
18
-
10
M6-20
Matte, ground
0.0477
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B16-B12-ELS
B16
B12
M6
20
59
20.5
18
-
10
M6-20
Anodized black
0.0490
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B16-B16-MT
B16
B16
M6
20
59
20.5
18
-
-
M6-20
Matte, ground
0.0430
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B16-B16-ELS
B16
B16
M6
20
59
20.5
18
-
-
M6-20
Anodized black
0.0440
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B20-B15-MT
B20
B15
M6
25
65
21.5
22
16
12
M6-25
Matte, ground
0.0760
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B20-B15-ELS
B20
B15
M6
25
65
21.5
22
16
12
M6-25
Anodized black
0.0800
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B20-B16-MT
B20
B16
M6
25
65
21.5
22
16
-
M6-25
Matte, ground
0.0744
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B20-B16-ELS
B20
B16
M6
25
65
21.5
22
16
-
M6-25
Anodized black
0.0767
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B20-B20-MT
B20
B20
M6
25
65
21.5
22
16
16
M6-25
Matte, ground
0.0700
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求