目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 163 - Base Plate Connector Clamps, Aluminum, with screw, stainless steel
Elesa+Ganter
管夹头
GN 163
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn163/gn_163_2.prj},{NB=Fuss-Klemmverbinder GN 163-B40-70-2-BL},{PARTNUMBER=GN 163-B40-70-2-BL},{V=1},{D11=40},{K=70},{D2=8.5},{NDM=10},{KDM=8.157},{L1=68.0},{L2=56},{T=10},{X1=90},{X2=64},{Y1=90},{Y2=64},{Y5=15.000},{X4=3.000},{K1=45.000},{R1=10.000},{RX=126.100},{XL=20.000},{XLR=1.500},{XL1=36.450},{L3=46.000},{V1=28.000},{RR1=1.500},{RR2=1.500},{LSH=45.900},{LSH1=10.000},{VSH=16.000},{RSH=0.800},{XY=0.400},{YX=0.400},{XX=1.000},{SW1=17.500},{SWD=11.000},{LL=35.000},{LM=11.400},{HM=14.000},{MXY=1.600},{MYX=1.600},{SW2=8.000},{SWD2=5.000},{RC=31.140},{RC1=3.000},{VV=44.400},{ANGL=155.000},{VERS=2},{WEIGHT=0.4370},{D1=B40},{KS=Klemmschrauben mit Innensechskant},{D3=M10},{Z=M10-35},{KH=GN 911-M10-40}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
K
Clamping length
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw locations
ⁿ/ₐ
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Base Plate Connector Clam...
GN 163-B20-50-2-BL
B20
50
6.5
52.0
40
7
60
42
60
42
M8-25
blank
0.1800
76090000
YES
Base Plate Connector Clam...
GN 163-B20-50-2-SW
B20
50
6.5
52.0
40
7
60
42
60
42
M8-25
black
0.1800
76090000
YES
Base Plate Connector Clam...
GN 163-B25-50-2-BL
B25
50
6.5
52.0
40
7
60
42
60
42
M8-25
blank
0.1760
76090000
YES
Base Plate Connector Clam...
GN 163-B25-50-2-SW
B25
50
6.5
52.0
40
7
60
42
60
42
M8-25
black
0.1760
76090000
YES
Base Plate Connector Clam...
GN 163-B30-50-2-BL
B30
50
6.5
52.0
40
7
60
42
60
42
M8-25
blank
0.1500
76090000
YES
Base Plate Connector Clam...
GN 163-B30-50-2-SW
B30
50
6.5
52.0
40
7
60
42
60
42
M8-25
black
0.1500
76090000
YES
Base Plate Connector Clam...
GN 163-B30-70-2-BL
B30
70
8.5
68.0
56
10
90
64
90
64
M10-35
blank
0.5200
76090000
YES
Base Plate Connector Clam...
GN 163-B30-70-2-SW
B30
70
8.5
68.0
56
10
90
64
90
64
M10-35
black
0.5200
76090000
YES
Base Plate Connector Clam...
GN 163-B32-70-2-BL
B32
70
8.5
68.0
56
10
90
64
90
64
M10-35
blank
0.5050
76090000
YES
Base Plate Connector Clam...
GN 163-B32-70-2-SW
B32
70
8.5
68.0
56
10
90
64
90
64
M10-35
black
0.5050
76090000
YES
Base Plate Connector Clam...
GN 163-B35-70-2-BL
B35
70
8.5
68.0
56
10
90
64
90
64
M10-35
blank
0.4850
76090000
YES
Base Plate Connector Clam...
GN 163-B35-70-2-SW
B35
70
8.5
68.0
56
10
90
64
90
64
M10-35
black
0.4850
76090000
YES
Base Plate Connector Clam...
GN 163-B40-70-2-BL
B40
70
8.5
68.0
56
10
90
64
90
64
M10-35
blank
0.4370
76090000
YES
Base Plate Connector Clam...
GN 163-B40-70-2-SW
B40
70
8.5
68.0
56
10
90
64
90
64
M10-35
black
0.4370
76090000
YES
Base Plate Connector Clam...
GN 163-B40-85-2-BL
B40
85
11.0
77.5
65
14
105
74
105
74
M10-50
blank
0.8600
76090000
YES
Base Plate Connector Clam...
GN 163-B40-85-2-SW
B40
85
11.0
77.5
65
14
105
74
105
74
M10-50
black
0.8600
76090000
YES
Base Plate Connector Clam...
GN 163-B42-85-2-BL
B42
85
11.0
77.5
65
14
105
74
105
74
M10-50
blank
0.8290
76090000
YES
Base Plate Connector Clam...
GN 163-B42-85-2-SW
B42
85
11.0
77.5
65
14
105
74
105
74
M10-50
black
0.8290
76090000
YES
Base Plate Connector Clam...
GN 163-B45-85-2-BL
B45
85
11.0
77.5
65
14
105
74
105
74
M10-50
blank
0.7770
76090000
YES
Base Plate Connector Clam...
GN 163-B45-85-2-SW
B45
85
11.0
77.5
65
14
105
74
105
74
M10-50
black
0.7770
76090000
YES
Base Plate Connector Clam...
GN 163-B48-85-2-BL
B48
85
11.0
77.5
65
14
105
74
105
74
M10-50
blank
0.6900
76090000
YES
Base Plate Connector Clam...
GN 163-B48-85-2-SW
B48
85
11.0
77.5
65
14
105
74
105
74
M10-50
black
0.6900
76090000
YES
Base Plate Connector Clam...
GN 163-B50-85-2-BL
B50
85
11.0
77.5
65
14
105
74
105
74
M10-50
blank
0.6100
76090000
YES
Base Plate Connector Clam...
GN 163-B50-85-2-SW
B50
85
11.0
77.5
65
14
105
74
105
74
M10-50
black
0.6100
76090000
YES
Base Plate Connector Clam...
GN 163-B60-100-2-BL
B60
100
11.0
92.0
80
14
125
89
125
89
M10-50
blank
0.9750
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求