目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
MT-AT - Crank handles with revolving handle
Elesa+Ganter
操作件
MT-AT
MT-AT
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/mt_at_combi/mt_at/mt_at_asmtab.prj},{NB=Crank handles with revolving handle MT.80-AT},{PARTNUMBER=44213},{DESCRIPTION=MT.80-AT},{DIM01=80},{DIM02=10},{DIM03=106},{DIM04=30.0},{DIM05=24.0},{DIM06=18},{DIM07=17},{DIM08=26.0},{DIM09=11},{DIM10=31},{DIM11=37.0},{DIM12=25},{DIM13=60},{DIM14=23.5},{DIM15=99},{DIM16=200},{DIM17=15},{WEIGHT=118},{GX=6.000},{D1=18.5},{D2=19.0},{R=9},{R1=3.5},{DX1=19.240},{WX1=4.000},{PPATH=mt_at_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d H9
[mm]
DIM03
l
[mm]
DIM04
D
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
l
[mm]
DIM09
l1
[mm]
DIM10
l2
[mm]
DIM11
l3
[mm]
DIM12
h
[mm]
DIM13
H
[mm]
DIM14
H1
[mm]
DIM15
H2
[mm]
DIM16
C
[Nm]
DIM17
l
[J]
WEIGHT
Peso
[g]
Crank handles with revolv...
44053
MT.50-AT
50
6
69
22.5
18.0
15
13
20.5
9
23
29.5
18
35
18.5
66
80
7
55
Crank handles with revolv...
44113
MT.64-AT
64
8
86
26.5
20.0
15
16
22.5
9
25
31.5
20
45
17.5
78
120
11
82
Crank handles with revolv...
44213
MT.80-AT
80
10
106
30.0
24.0
18
17
26.0
11
31
37.0
25
60
23.5
99
200
15
118
Crank handles with revolv...
44313
MT.100-AT
100
12
128
33.5
24.0
18
21
30.5
10
31
40.5
24
65
25.0
106
210
27
190
Crank handles with revolv...
44413
MT.130-AT
130
14
162
39.0
34.0
26
25
35.0
14
43
49.0
30
65
32.5
113
350
45
335
Crank handles with revolv...
44513
MT.160-AT
160
16
197
44.0
34.5
26
27
39.5
15
43
54.5
30
80
36.0
136
470
55
375
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求