目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 6332 SKN - Stainless Steel-Grub screws, Type SKN, with internal hexagon, not hardened
Elesa+Ganter
机械操作件
DIN 6332
DIN 6332 NI
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/din6332/din6332_ni/din6332_ni.prj},{NB=Edelstahl-Gewindestift DIN 6332-M10-80-SKN-NI},{PARTNUMBER=DIN 6332-M10-80-SKN-NI},{D1=M10},{ND=10.000},{KD=8.160},{L=80},{LX=45,50,55,60,65,80},{D2=8.0},{D3=7.2},{E1=3.6},{E2A=2.6},{E2P=5.6},{E3=-},{SW=5},{Z1=9.0},{Z2=4.5},{T=3.000},{WEIGHT=0.0370},{CTN=73181542},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L
Length
ⁿ/ₐ
D2
h11
[mm]
D3
[mm]
E1
[mm]
E2A
Type A
[mm]
E2P
Type P
[mm]
E3
[mm]
SW
[mm]
Z1
[mm]
Z2
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Grub scre...
DIN 6332-M6-30-SKN-NI
M6
30
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
2.000
0.0050
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M6-35-SKN-NI
M6
35
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
2.000
0.0060
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M6-40-SKN-NI
M6
40
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
2.000
0.0070
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M6-45-SKN-NI
M6
45
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
2.000
0.0080
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M6-50-SKN-NI
M6
50
4.5
4.0
2.1
1.5
4.5
-
3
6.0
2.5
2.000
0.0090
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M8-35-SKN-NI
M8
35
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
2.500
0.0100
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M8-40-SKN-NI
M8
40
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
2.500
0.0110
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M8-45-SKN-NI
M8
45
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
2.500
0.0130
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M8-50-SKN-NI
M8
50
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
2.500
0.0140
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M8-60-SKN-NI
M8
60
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
2.500
0.0170
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M8-70-SKN-NI
M8
70
6.0
5.4
3.0
2.3
5.3
-
4
7.5
3.0
2.500
0.0210
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M10-45-SKN-NI
M10
45
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
3.000
0.0200
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M10-50-SKN-NI
M10
50
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
3.000
0.0230
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M10-55-SKN-NI
M10
55
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
3.000
0.0250
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M10-60-SKN-NI
M10
60
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
3.000
0.0280
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M10-65-SKN-NI
M10
65
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
3.000
0.0300
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M10-80-SKN-NI
M10
80
8.0
7.2
3.6
2.6
5.6
-
5
9.0
4.5
3.000
0.0370
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M12-50-SKN-NI
M12
50
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
4.000
0.0300
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M12-60-SKN-NI
M12
60
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
4.000
0.0380
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M12-65-SKN-NI
M12
65
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
4.000
0.0410
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M12-70-SKN-NI
M12
70
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
4.000
0.0440
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M12-80-SKN-NI
M12
80
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
4.000
0.0510
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M12-100-SKN-NI
M12
100
8.0
7.2
4.6
2.9
6.9
3.7
6
10.0
4.5
4.000
0.0650
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M16-65-SKN-NI
M16
65
12.0
11.0
5.4
4.5
9.5
4.0
8
12.0
5.0
4.500
0.0670
73181542
YES
Stainless Steel-Grub scre...
DIN 6332-M16-70-SKN-NI
M16
70
12.0
11.0
5.4
4.5
9.5
4.0
8
12.0
5.0
4.500
0.0740
73181542
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求