目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ND.Q - Square end caps
Elesa+Ganter
水平调整件
ND.Q
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/nd_q/nd_q.prj},{NB=Square end caps ND.Q-40X2-M12},{PARTNUMBER=319264},{DESCRIPTION=ND.Q-40X2-M12},{DIM01=40},{DIM02=43},{DIM03=8},{DIM04=36.5},{DIM05=M12},{DIM06=20},{DIM07=40},{DIM08=2.0},{DIM09=36},{WEIGHT=80},{ND=12.000},{KDI=10.106},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
H
[mm]
DIM03
h1
[mm]
DIM04
l
[mm]
DIM05
d
ⁿ/ₐ
DIM06
h
[mm]
DIM07
Esternal tube
[mm]
DIM08
Thickness tube
[mm]
DIM09
Internal tube
[mm]
WEIGHT
重量
[g]
Square end caps ND.Q-30X1...
319102
ND.Q-30X1,5-M8
30
33
6
27.5
M8
15
30
1.5
27
57
Square end caps ND.Q-30X1...
319103
ND.Q-30X1,5-M10
30
33
6
27.5
M10
20
30
1.5
27
56
Square end caps ND.Q-30X1...
319104
ND.Q-30X1,5-M12
30
33
6
27.5
M12
20
30
1.5
27
51
Square end caps ND.Q-30X1...
319106
ND.Q-30X1,5-M16
30
33
6
27.5
M16
20
30
1.5
27
38
Square end caps ND.Q-40X2...
319262
ND.Q-40X2-M8
30
33
6
27.5
M8
15
30
1.5
27
38
Square end caps ND.Q-40X2...
319263
ND.Q-40X2-M10
40
43
8
36.5
M10
20
40
2.0
36
86
Square end caps ND.Q-40X2...
319264
ND.Q-40X2-M12
40
43
8
36.5
M12
20
40
2.0
36
80
Square end caps ND.Q-40X2...
319266
ND.Q-40X2-M16
40
43
8
36.5
M16
20
40
2.0
36
67
Square end caps ND.Q-50X2...
319352
ND.Q-50X2-M12
50
55
10
46.5
M12
18
50
2.0
36
157
Square end caps ND.Q-50X2...
319354
ND.Q-50X2-M16
50
55
10
46.5
M16
30
50
2.0
46
156
Square end caps ND.Q-50X2...
319356
ND.Q-50X2-M20
50
55
10
46.5
M20
30
50
2.0
46
132
Square end caps ND.Q-50X2...
319362
ND.Q-50X2,5-M12
50
55
10
45.5
M12
18
50
2.5
46
153
Square end caps ND.Q-50X2...
319364
ND.Q-50X2,5-M16
50
55
10
45.5
M16
30
50
2.5
45
152
Square end caps ND.Q-50X2...
319366
ND.Q-50X2,5-M20
50
55
10
45.5
M20
30
50
2.5
45
128
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求