目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LV.F - Levelling elements for ground mounting
Elesa+Ganter
水平调整件
LV.F
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/lv_f/lv_f_asmtab.prj},{NB=Levelling elements for ground mounting LV.F-100-14-M14X148(0)},{PARTNUMBER=312480},{DESCRIPTION=LV.F-100-14-M14X148},{ROT=0},{DIM01=100},{DIM02=181},{DIM03=-},{DIM04=33},{DIM05=M14},{DIM06=148},{DIM07=14},{DIM08=14},{DIM09=18000},{WEIGHT=255},{NDM=14.000},{KDM=11.546},{D2=14.000},{H=24.000},{L=148.000},{L2=20.000},{S=14.000},{L1=0.000},{D1=12.500},{F=70.000},{H1=23.000},{PPATH=assemblies/lv_f_asmtpl.prj},{VER=2},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
L1
[mm]
DIM04
l1
[mm]
DIM05
d
ⁿ/ₐ
DIM06
l
[mm]
DIM07
Ø
[mm]
DIM08
s
[mm]
DIM09
Max limit static load
[N]
WEIGHT
重量
[g]
Levelling elements for gr...
311121
LV.F-80-14-M8x43
80
76
-
33
M8
43
14
14
16000
85
Levelling elements for gr...
311125
LV.F-80-14-M8x68
80
101
-
33
M8
68
14
14
16000
97
Levelling elements for gr...
311221
LV.F-80-14-M10x43
80
76
-
33
M10
43
14
14
16000
94
Levelling elements for gr...
311225
LV.F-80-14-M10x68
80
101
-
33
M10
68
14
14
16000
106
Levelling elements for gr...
311231
LV.F-80-14-M10x98
80
131
-
33
M10
98
14
14
16000
120
Levelling elements for gr...
311321
LV.F-80-14-M12x43
80
76
-
33
M12
43
14
14
16000
104
Levelling elements for gr...
311325
LV.F-80-14-M12x68
80
101
-
33
M12
68
14
14
16000
121
Levelling elements for gr...
311331
LV.F-80-14-M12x98
80
131
-
33
M12
98
14
14
16000
142
Levelling elements for gr...
311421
LV.F-80-14-M14X68
80
101
-
33
M14
68
14
14
16000
143
Levelling elements for gr...
311431
LV.F-80-14-M14X98
80
131
-
33
M14
98
14
14
16000
164
Levelling elements for gr...
311441
LV.F-80-14-M14X148
80
181
-
33
M14
148
14
14
16000
247
Levelling elements for gr...
311521
LV.F-80-14-M16x68
80
101
-
33
M16
68
14
14
16000
165
Levelling elements for gr...
311525
LV.F-80-14-M16x108
80
141
-
33
M16
108
14
16
16000
217
Levelling elements for gr...
311541
LV.F-80-14-M16x148
80
181
-
33
M16
148
14
16
16000
269
Levelling elements for gr...
311561
LV.F-80-14-M16x168
80
201
-
33
M16
168
14
16
16000
295
Levelling elements for gr...
311621
LV.F-80-24-M16x58
80
101
-
43
M16
58
24
24
18000
227
Levelling elements for gr...
311625
LV.F-80-24-M16x98
80
141
-
43
M16
98
24
24
18000
278
Levelling elements for gr...
311641
LV.F-80-24-M16x138
80
181
-
43
M16
138
24
24
18000
328
Levelling elements for gr...
311661
LV.F-80-24-M16x158
80
201
-
43
M16
158
24
24
18000
355
Levelling elements for gr...
311725
LV.F-80-24-M20x98
80
141
-
43
M20
98
24
24
18000
348
Levelling elements for gr...
311741
LV.F-80-24-M20x138
80
181
-
43
M20
138
24
24
18000
427
Levelling elements for gr...
311761
LV.F-80-24-M20x158
80
201
-
43
M20
158
24
24
18000
466
Levelling elements for gr...
311781
LV.F-80-24-M20x198
80
241
-
43
M20
198
24
24
18000
549
Levelling elements for gr...
311825
LV.F-80-24-M24x98
80
141
-
43
M24
98
24
24
18000
446
Levelling elements for gr...
311861
LV.F-80-24-M24x158
80
201
-
43
M24
158
24
24
18000
618
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求