目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 343.3 A - Levelling feet, Type A without rubber underlay
Elesa+Ganter
水平调整件
GN 343.3
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn343_3/gn343_3_a.prj},{NB=Gelenkfuss GN 343.3-40-M10-A (0)},{PARTNUMBER=GN 343.3-40-M10-A},{FORM=A},{D1=40},{D2=M10},{ND=10.000},{KD=8.376},{L2=25.5},{L3=6.0},{SW=15},{T=10.5},{SB=10},{WINKEL=0},{WINKELX=-!5° bis 15°},{D3=32.000},{D4=15.000},{D5=15.500},{D6=20.000},{D7=21.500},{L4=12.000},{L5=18.100},{L6=10.500},{F=0.500},{WEIGHT=0.02600},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L2
[mm]
L3
[mm]
SW
[mm]
T
min
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 343.3-2...
GN 343.3-25-M6-A
25
M6
18.5
4.0
12
9.0
5
0.01400
73269098
YES
Levelling foot GN 343.3-2...
GN 343.3-25-M8-A
25
M8
18.5
4.0
12
9.0
5
0.01300
73269098
YES
Levelling foot GN 343.3-3...
GN 343.3-32-M8-A
32
M8
22.5
5.0
12
9.0
7
0.01500
73269098
YES
Levelling foot GN 343.3-3...
GN 343.3-32-M10-A
32
M10
22.5
5.0
15
10.5
7
0.02150
73269098
YES
Levelling foot GN 343.3-4...
GN 343.3-40-M10-A
40
M10
25.5
6.0
15
10.5
10
0.02600
73269098
YES
Levelling foot GN 343.3-4...
GN 343.3-40-M12-A
40
M12
25.5
6.0
17
11.5
10
0.03300
73269098
YES
Levelling foot GN 343.3-5...
GN 343.3-50-M10-A
50
M10
27.5
7.0
15
10.5
10
0.03400
73269098
YES
Levelling foot GN 343.3-5...
GN 343.3-50-M12-A
50
M12
27.5
7.0
17
11.5
10
0.03900
73269098
YES
Levelling foot GN 343.3-6...
GN 343.3-60-M12-A
60
M12
35.5
8.5
17
11.5
14
0.05200
73269098
YES
Levelling foot GN 343.3-6...
GN 343.3-60-M16-A
60
M16
35.5
8.5
24
16.0
14
0.07900
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求