目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 18 - Leveling Feet, Stainless Steel AISI 304, FDA compliant
Elesa+Ganter
水平调整件
GN 18
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn18/gn18_asmtab.prj},{NB=Stellfuss, Edelstahl GN 18-80-M24-200-C3-T (0)},{PARTNUMBER=GN 18-80-M24-200-C3-T},{D1=80},{D2=M24},{WINKEL=0},{L1=200},{L1X=200},{H1=-},{H1X=0},{H2=41},{H2X=41},{S=2},{SW1=-},{SW2=19},{SW1X=0},{SW2X=19},{W=26},{VER=2},{AUSF=T - ohne Mutter, Schlüsselfläche unten},{MAT=Edelstahl},{WEIGHT=0.81000},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn18_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
[mm]
H1
[mm]
H2
[mm]
S
[mm]
SW1
[mm]
SW2
[mm]
W
[°]
AUSF
Versions of threaded studs
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Leveling Foot, Stainless ...
GN 18-60-M8-40-C3-S
60
M8
40
31
-
2
17
-
32
S - without nut, external...
0.12120
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M8-50-C3-S
60
M8
50
31
-
2
17
-
32
S - without nut, external...
0.12450
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M8-63-C3-S
60
M8
63
31
-
2
17
-
32
S - without nut, external...
0.12830
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M8-40-C3-SK
60
M8
40
31
-
2
17
-
32
SK - with nut, external h...
0.12520
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M8-50-C3-SK
60
M8
50
31
-
2
17
-
32
SK - with nut, external h...
0.12850
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M8-63-C3-SK
60
M8
63
31
-
2
17
-
32
SK - with nut, external h...
0.13230
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-50-C3-S
60
M10
50
31
-
2
17
-
32
S - without nut, external...
0.13420
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-60-C3-S
60
M10
60
31
-
2
17
-
32
S - without nut, external...
0.13870
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-80-C3-S
60
M10
80
31
-
2
17
-
32
S - without nut, external...
0.14880
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-100-C3-S
60
M10
100
31
-
2
17
-
32
S - without nut, external...
0.15870
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-50-C3-SK
60
M10
50
31
-
2
17
-
32
SK - with nut, external h...
0.14320
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-60-C3-SK
60
M10
60
31
-
2
17
-
32
SK - with nut, external h...
0.14770
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-80-C3-SK
60
M10
80
31
-
2
17
-
32
SK - with nut, external h...
0.15780
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M10-100-C3-SK
60
M10
100
31
-
2
17
-
32
SK - with nut, external h...
0.16770
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-60-C3-S
60
M12
60
31
-
2
17
-
32
S - without nut, external...
0.15170
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-80-C3-S
60
M12
80
31
-
2
17
-
32
S - without nut, external...
0.16610
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-100-C3-S
60
M12
100
31
-
2
17
-
32
S - without nut, external...
0.18040
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-125-C3-S
60
M12
125
31
-
2
17
-
32
S - without nut, external...
0.19850
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-60-C3-SK
60
M12
60
31
-
2
17
-
32
SK - with nut, external h...
0.16070
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-80-C3-SK
60
M12
80
31
-
2
17
-
32
SK - with nut, external h...
0.17510
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-100-C3-SK
60
M12
100
31
-
2
17
-
32
SK - with nut, external h...
0.18940
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M12-125-C3-SK
60
M12
125
31
-
2
17
-
32
SK - with nut, external h...
0.20750
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M16-75-C3-T
60
M16
75
-
37
2
-
12
32
T - without nut, wrench f...
0.21110
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M16-100-C3-T
60
M16
100
-
37
2
-
12
32
T - without nut, wrench f...
0.24410
73269098
YES
Leveling Foot, Stainless ...
GN 18-60-M16-125-C3-T
60
M16
125
-
37
2
-
12
32
T - without nut, wrench f...
0.27730
73269098
YES
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求