目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 119.2 VK - Key for locks, Form, DK, Operation with square
Elesa+Ganter
闩锁
GN 119.2
Powered by
CAD模型選擇
{elesa_ganter/latches/gn119_2/gn_119_2_vk.prj},{NB=Steckschluessel GN 119.2-55-VK6-SW},{IDNR=},{PARTNUMBER=GN 119.2-55-VK6-SW},{L1=55},{L2=34},{B=32},{D1=11.4},{SW=6},{F=VK6},{FV=GN 115.1 / GN 115.3 / GN 115.5},{VER=1},{WEIGHT=0.0230},{CTN=79070000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
B
[mm]
D1
[mm]
SW
[mm]
F
Type
ⁿ/ₐ
FV
for locks
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Key for lock GN 119.2-55-...
GN 119.2-55-VK6-SW
55
34
32
11.4
6
VK6
GN 115.1 / GN 115.3 / GN ...
0.0230
79070000
YES
Key for lock GN 119.2-86-...
GN 119.2-86-VK7-SW
86
53
50
14.0
7
VK7
GN 115 / GN 116 / GN 119 ...
0.0580
79070000
YES
Key for lock GN 119.2-86-...
GN 119.2-86-VK8-SW
86
53
50
14.0
8
VK8
GN 115 / GN 116 / GN 119 ...
0.0580
79070000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求