目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 115 - Latches, Stainless Steel with Opearting Element, Type KGN with stainless steel wing knob
Elesa+Ganter
闩锁
GN 115
GN 115 B NI
Powered by
CAD模型選擇
{elesa_ganter/latches/gn115/gn115_b_ni/gn_115_b_ni_kgn_asmtab.prj},{NB=Verriegelung, Edelstahl GN 115-KGN-24-NI (1)},{PARTNUMBER=GN 115-KGN-24-NI},{A=24},{AX=6 bis 50},{FORM=KGN},{FORMX=RG,KG,HG,SG,KGN,HGN},{POS=1},{POSX=1 bis 18},{D1G=20},{D1K=16.933},{WEIGHT=0.1500},{CTN=83016000},{ROHS=YES},{PPATH=gn_115_b_ni_kgn_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
A
Latch distance
[mm]
D
[mm]
H
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Latch, Stainless Steel GN...
GN 115-KGN-6-NI
6
28
4
0.1700
83016000
YES
Latch, Stainless Steel GN...
GN 115-KGN-10-NI
10
28
4
0.1000
83016000
YES
Latch, Stainless Steel GN...
GN 115-KGN-14-NI
14
28
4
0.1270
83016000
YES
Latch, Stainless Steel GN...
GN 115-KGN-18-NI
18
28
4
0.2000
83016000
YES
Latch, Stainless Steel GN...
GN 115-KGN-20-NI
20
28
4
0.1500
83016000
YES
Latch, Stainless Steel GN...
GN 115-KGN-22-NI
22
28
4
0.1700
83016000
YES
Latch, Stainless Steel GN...
GN 115-KGN-24-NI
24
28
4
0.1500
83016000
YES
Latch, Stainless Steel GN...
GN 115-KGN-26-NI
26
28
4
0.2000
83016000
YES
Latch, Stainless Steel GN...
GN 115-KGN-28-NI
28
28
4
0.1738
83016000
YES
Latch, Stainless Steel GN...
GN 115-KGN-30-NI
30
28
4
0.1658
83016000
YES
Latch, Stainless Steel GN...
GN 115-KGN-34-NI
34
28
4
0.1768
83016000
YES
Latch, Stainless Steel GN...
GN 115-KGN-38-NI
38
28
4
0.1770
83016000
YES
Latch, Stainless Steel GN...
GN 115-KGN-40-NI
40
28
4
0.1800
83016000
YES
Latch, Stainless Steel GN...
GN 115-KGN-50-NI
50
28
4
0.2068
83016000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求