目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 818 - Stainless Steel-Indexing plungers with rest position, Type CN, with Stainless Steel-Knob, without locknut
Elesa+Ganter
分度及定位元件
GN 818
GN 818 with rest position
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn818/gn818_mit_rastsperre/gn818_cn_asmtab.prj},{NB=Edelstahl-Rastbolzen GN 818-6-6-CN-A4 (closed)},{PARTNUMBER=GN 818-6-6-CN-A4},{POS=eingerastet},{D1=6},{L1=6},{D2=M12x1,5},{D2X=12},{P=1.5},{L1X=8},{D4=22},{K2=29.0},{L2=48.0},{L3=22},{L4=6},{L5=57.0},{SW=14},{FEDERDRUCK=4.5},{FEDERDRUCK2=16},{VERS=5},{WEIGHT=0.0604},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn818_cn_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Pin -0,02/-0,05 Bore H7
[mm]
L1
[mm]
D2
ⁿ/ₐ
D4
[mm]
K2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
SW
[mm]
FEDERDRUCK
Spring load ≈ Initial
ⁿ/ₐ
FEDERDRUCK2
Spring load ≈ End
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Indexing ...
GN 818-4-4-CN-A4
4
4
M8x1
16
20.0
16
5
41.0
10
3.5
11
0.0216
73181900
YES
Stainless Steel-Indexing ...
GN 818-4-6-CN-A4
4
6
M8x1
16
22.0
16
5
43.0
10
3.0
11
0.0221
73181900
YES
Stainless Steel-Indexing ...
GN 818-5-5-CN-A4
5
5
M10x1
18
24.0
18
6
48.0
12
3.0
12
0.0358
73181900
YES
Stainless Steel-Indexing ...
GN 818-5-8-CN-A4
5
8
M10x1
18
27.0
18
6
51.0
12
3.0
14
0.0207
73181900
YES
Stainless Steel-Indexing ...
GN 818-6-6-CN-A4
6
6
M12x1,5
22
29.0
22
6
57.0
14
4.5
16
0.0604
73181900
YES
Stainless Steel-Indexing ...
GN 818-6-9-CN-A4
6
9
M12x1,5
22
32.0
22
6
60.0
14
4.0
20
0.0626
73181900
YES
Stainless Steel-Indexing ...
GN 818-8-8-CN-A4
8
8
M16x1,5
27
35.0
26
8
69.0
17
6.0
23
0.1174
73181900
YES
Stainless Steel-Indexing ...
GN 818-8-12-CN-A4
8
12
M16x1,5
27
39.0
26
8
73.0
17
7.0
26
0.1400
73181900
YES
Stainless Steel-Indexing ...
GN 818-10-12-CN-A4
10
12
M16x1,5
27
41.0
26
8
75.0
17
7.5
32
0.1270
73181900
YES
Stainless Steel-Indexing ...
GN 818-12-15-CN-A4
12
15
M20x1,5
32
46.5
33
10
89.5
22
9.0
32
0.2297
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求