目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 616.1 - Stainless Steel-Spring plungers, Type SN, Stainless Steel, with standard spring load
Elesa+Ganter
分度及定位元件
GN 616.1
GN 616.1 NI
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn616_1/gn616_1_ni/gn616_1_sn.prj},{NB=Federnde Edelstahl-Druckstueck GN 616.1-M10-SN (deactivated)},{PARTNUMBER=GN 616.1-M10-SN},{D1=M10},{D1X=10.0},{POS=unbetaetigt},{D2=4.0},{L=28},{SW=3.0},{W=3.5},{F=15},{END=30},{ARTNR=GN 611.5-M10},{WEIGHT=0.0116},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails},{LL=1.400},{A=0.750},{B=1.299},{DD=1.500},{SWL=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L
Length
[mm]
W
Compression
[mm]
F
Initial
[N]
END
End
[N]
ARTNR
Code No. Screwdriver
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Spring pl...
GN 616.1-M8-SN
M8
3.8
26
3.0
9
24
GN 611.5-M10
0.0680
73181900
YES
Stainless Steel-Spring pl...
GN 616.1-M10-SN
M10
4.0
28
3.5
15
30
GN 611.5-M10
0.0116
73181900
YES
Stainless Steel-Spring pl...
GN 616.1-M12-SN
M12
6.0
35
4.0
24
50
GN 611.5-M12
0.0203
73181900
YES
Stainless Steel-Spring pl...
GN 616.1-M16-SN
M16
7.5
40
5.0
36
58
GN 611.5-M16
0.0436
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求