目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 614 - Spring plungers, Type NI, Stainless Steel
Elesa+Ganter
分度及定位元件
GN 614
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn614/gn614_ni.prj},{NB=Federnde Druckstueck GN 614-5-NI (deactivated)},{PARTNUMBER=GN 614-5-NI},{POS=0},{POSX=eingerastet,ausgerastet},{D1=5},{D2=4.0},{D3=5.6},{L1=6.0},{L2=0.9},{W=1.4},{FEDERDRUCK1=3.0},{FEDERDRUCK2=6.5},{VER=3},{L2X=0.900},{A=146.310},{LL1=0.450},{R1=0.900},{R2=0.400},{KR=2.000},{LL=5.500},{RR=1.500},{WEIGHT=0.0007},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
+0,1
[mm]
D2
[mm]
D3
[mm]
L1
≈
[mm]
L2
≈
[mm]
W
Compression
[mm]
FEDERDRUCK1
Initial
[N]
FEDERDRUCK2
End
[N]
WEIGHT
Weight
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring plunger GN 614-3-N...
GN 614-3-NI
3
2.4
3.5
4.0
0.6
0.7
1.8
3.5
0.0002
73182900
YES
Spring plunger GN 614-4-N...
GN 614-4-NI
4
3.0
4.6
5.0
0.9
1.0
2.5
6.0
0.0004
73182900
YES
Spring plunger GN 614-5-N...
GN 614-5-NI
5
4.0
5.6
6.0
0.9
1.4
3.0
6.5
0.0007
73182900
YES
Spring plunger GN 614-6-N...
GN 614-6-NI
6
5.0
6.5
7.0
1.0
1.8
5.5
11.5
0.0010
73182900
YES
Spring plunger GN 614-8-N...
GN 614-8-NI
8
6.5
8.5
9.0
1.1
2.4
7.0
12.5
0.0021
73182900
YES
Spring plunger GN 614-10-...
GN 614-10-NI
10
8.5
11.0
13.0
1.5
3.3
8.5
18.5
0.0045
73182900
YES
Spring plunger GN 614-12-...
GN 614-12-NI
12
10.0
13.0
16.0
2.3
4.0
12.0
26.5
0.0070
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求