目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 114.2 - Locking Pins, Steel, with Axial Lock (Pawl)
Elesa+Ganter
分度及定位元件
GN 114.2
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn114_2/gn114_2.prj},{NB=Steckbolzen, Stahl GN 114.2-12-20 (deactivated)},{PARTNUMBER=GN 114.2-12-20},{D1=12},{L1X=25,30,35,40,45,50,60,70,80},{L1=20},{ZS=unbetaetigt},{A=3.8},{B=1.0},{D2=13.7+1},{D2X=13.7},{D3=11.9},{D4=18},{D5=34},{L2=11.3},{L3=26},{BL=61},{D=7.000},{W=2.930},{W1=1.620},{R1=9.060},{D41=18.410},{W2=11.870},{DX=10.200},{RX=7.500},{X=2.190},{P=13.800},{RR=2.500},{XX=0.691},{ALFA=0.000},{N=8.000},{X3=0.590},{X2=6.000},{DM=7.000},{S=0.400},{T=1.000},{T1=1.800},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0325},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
-0,05
[mm]
L1
+0.4 minimum size
[mm]
A
[mm]
B
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L2
[mm]
L3
[mm]
BL
Load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Locking Pin, Steel GN 114...
GN 114.2-6-10
6
10
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21
14
0.0120
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-6-12
6
12
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21
14
0.0120
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-6-16
6
16
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21
14
0.0125
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-6-20
6
20
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21
14
0.0135
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-6-25
6
25
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21
14
0.0140
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-6-30
6
30
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21
14
0.0150
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-6-35
6
35
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21
14
0.0160
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-6-40
6
40
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21
14
0.0165
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-6-45
6
45
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21
14
0.0175
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-6-50
6
50
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21
14
0.0180
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-6-60
6
60
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21
14
0.0230
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-6-70
6
70
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21
14
0.0230
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-6-80
6
80
2.3
0.5
7.3+0.5
5.9
15
30
7.0
21
14
0.0270
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-8-10
8
10
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21
28
0.0255
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-8-16
8
16
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21
28
0.0155
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-8-20
8
20
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21
28
0.0250
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-8-25
8
25
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21
28
0.0265
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-8-30
8
30
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21
28
0.0285
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-8-35
8
35
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21
28
0.0290
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-8-40
8
40
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21
28
0.0320
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-8-45
8
45
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21
28
0.0335
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-8-50
8
50
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21
28
0.0350
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-8-60
8
60
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21
28
0.0410
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-8-70
8
70
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21
28
0.0465
73182900
YES
Locking Pin, Steel GN 114...
GN 114.2-8-80
8
80
2.8
0.6
9.8+0.5
7.9
15
30
8.4
21
28
0.0500
73182900
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求