目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 852 - Stainless Steel-Latch type toggle clamps, Type T2 with mounting holes, with U-bolt latch, with catch
Elesa+Ganter
铰接夹
GN 852 NI
GN 852 T2 NI
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn852_ni/gn_852_t2_ni/gn_852_asmtab.prj},{NB=Edelstahl-Verschluss-Spanner GN 852-1700-T2-NI (closed)},{PARTNUMBER=GN 852-1700-T2-NI},{GROESSE=1700},{POS=0},{FH=14000},{A1=22},{A2=21},{B1=68},{B2=64},{B3=46},{B4=48},{B5=0},{B6=0.0},{B8=17},{B9=6},{D1=M10},{D2=8.5},{D3=14},{H1=55},{H2=34.5},{L1=223},{L2=33},{L3=129},{M1=45},{M2=11.5},{M3=45},{M4=10.0},{M5=28},{R=96},{S1=7},{S2=0},{T=2},{W1=54},{W2=15},{X=11.000},{TYPE=T6},{TYP=1},{WEIGHT=1.1000},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails},{ROT=MIN},{PPATH=gn_852_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding Capacity
[N]
A1
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B9
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
H1
~
[mm]
H2
[mm]
L1
~
[mm]
L2
min.
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
M5
[mm]
R
~ at w2 = 0
[mm]
S1
[mm]
T
[mm]
W1
Stroke
[mm]
W2
Adjustment Length ~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Latch typ...
GN 852-1700-T2-NI
1700
14000
22
21
68
64
46
48
6
M10
8.5
14
55
34.5
223
33
129
45
11.5
45
10.0
28
96
7
2
54
15
1.1000
82057000
YES
Stainless Steel-Latch typ...
GN 852-4000-T2-NI
4000
30000
28
27
85
80
55
60
6
M12
10.5
16
68
42.5
271
30
151
57
14.0
57
12.5
35
107
9
2
62
25
2.0000
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求