目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 840 - Plunger clamps for push-pull clamping, type ASD
Elesa+Ganter
铰接夹
GN 840
GN 840 ASD
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn840/gn_840_asd/gn_840_asd_01_asmtab.prj},{NB=Schubstangen-Spanner GN 840-50-ASD (closed)},{PARTNUMBER=GN 840-50-ASD},{MODELLO=50/ASD},{VERS=1},{AX=73},{BX=17,5},{CX=10},{DX=33},{EX=30,5},{FX=8},{GX=16},{HX=16},{IX=12},{LX=6,5},{MX=M4},{NX=9},{OX=12},{QX=4,3},{RX=90},{X=16},{FHX=80},{GR=60},{PPATH=gn_840_asd_01_asmtpl.prj},{GROESSE=50},{POS=0},{FH=800},{A=10},{B=17.5},{D1=6.5},{D2=M4},{D3=12},{D4=4.3},{H1=45.2},{H2=30.5},{L1=73},{L2=64.5},{L3=33},{L4=21},{M1=16},{M2=16},{M3=8},{T=9},{W=16},{WEIGHT=0.0560},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding force
[N]
A
[mm]
B
[mm]
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
~
[mm]
H2
[mm]
L1
~
[mm]
L2
~
[mm]
L3
~
[mm]
L4
~
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
T
[mm]
W
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Plunger clamp GN 840-50-A...
GN 840-50-ASD
50
800
10
17.5
6.5
M4
12
4.3
45.2
30.5
73
64.5
33
21
16
16
8
9
16
0.0560
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求