目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 810.3 - Stainless Steel-Toggle clamps, Type CL, U-bar version, with two flanged washers and GN 708.1 spindle assembly
Elesa+Ganter
铰接夹
GN 810.3
GN 810.3 NI
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn810_3/gn810_3_ni/gn810_3_ni_cl_asmtab.prj},{NB=Edelstahl-Schnellspanner GN 810.3-130-CL-NI (closed)},{CODICE=AS200},{DESCRIZIONE=130/ALX},{B=142},{C=28},{D=50},{E=42},{F=35},{G=27-29},{H=12.5-19},{I=-},{L=6.2},{M=16},{N=2.5},{O=28},{P=M6},{Q=5.6},{FH1=105},{FH2=175},{GR=275},{VER=1},{PARTNUMBER=GN 810.3-130-CL-NI},{GROESSE=130},{POS=1},{FH=1050},{A=28},{AX=85.0},{B1=35},{B2=42},{B3=6.2},{D1=M6},{D2=5.5},{H1=142},{H2=28.0},{H3=16},{H4=25.5},{H5=11.3},{L1=85.0},{L2=42},{L3=54},{L4=55},{M1=12.5},{M2=19},{M3=27},{M4=29},{R=79.5},{S1=2.5},{S2=5},{W=17.5},{WEIGHT=0.2840},{CTN=82057000},{ROHS=YES},{PPATH=gn810_3_ni_asmtpl.prj},{V=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Size
[mm]
FH
Holding capacity
[N]
A
≈
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D1
ⁿ/ₐ
D2
≈
[mm]
H1
≈
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
≈
[mm]
L2
≈
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
R
≈
[mm]
S1
≈
[mm]
W
Adjustable range
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Toggle cl...
GN 810.3-130-CL-NI
130
1050
28
35
42
6.2
M6
5.5
142
28.0
16
25.5
11.3
85.0
42
55
12.5
19
27
29
79.5
2.5
17.5
0.2840
82057000
YES
Stainless Steel-Toggle cl...
GN 810.3-230-CL-NI
230
2000
40
43
45
8.5
M8
6.5
168
33.5
18
30.0
9.5
110.5
58
68
18.0
21
32
32
104.0
3.0
20.0
0.4780
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求