目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 810.1 F - Toggle clamps, Type F, Solid bar version with clasp
Elesa+Ganter
铰接夹
GN 810.1
GN 810.1 ST
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn810_1/gn810_1_st/gn_810_1_st_f_asmtab.prj},{NB=Schnellspanner GN 810.1-230-F (closed)},{PARTNUMBER=GN 810.1-230-F},{GROSSE=230},{F=2000},{POS=0},{A=40},{B1=43},{B2=12},{B3=6},{B4=8.5},{D1=M8},{D2=6.5},{H1=183},{H2=48.0},{H3=18},{H4=30.0},{L1=112.0},{L2=58.0},{L3=73},{M1=19.0},{M2=20.0},{M3=6.5},{M4=6.5},{R=104.0},{S=6},{PPATH=gn_810_1_st_f_asmtpl.prj},{WEIGHT=0.4004},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROSSE
Size
[mm]
F
Holding force
[N]
B1
[mm]
B2
[mm]
B3
[mm]
D1
Thread
ⁿ/ₐ
D2
~
[mm]
H1
~
[mm]
H2
[mm]
H3
[mm]
L1
~
[mm]
L3
max.
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
R
~
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Toggle clamp GN 810.1-75-...
GN 810.1-75-F
75
750
29
8
4
M5
4.5
109
32.0
11
67.0
41
15.0
16.0
5.0
5.0
62.5
4
0.1018
82057000
YES
Toggle clamp GN 810.1-130...
GN 810.1-130-F
130
1050
35
10
5
M6
5.5
156
41.5
16
86.0
54
12.5
19.0
6.5
7.5
79.0
5
0.2341
82057000
YES
Toggle clamp GN 810.1-230...
GN 810.1-230-F
230
2000
43
12
6
M8
6.5
183
48.0
18
112.0
73
19.0
20.0
6.5
6.5
104.0
6
0.4004
82057000
YES
Toggle clamp GN 810.1-330...
GN 810.1-330-F
330
2400
50
14
7
M10
8.5
218
66.0
22
130.5
86
28.7
32.3
10.0
9.5
122.0
7
0.6000
82057000
YES
Toggle clamp GN 810.1-430...
GN 810.1-430-F
430
2800
58
18
10
M12
8.5
268
77.5
26
166.0
114
32.0
32.0
10.0
10.0
156.0
10
1.1000
82057000
YES
Toggle clamp GN 810.1-530...
GN 810.1-530-F
530
4500
77
18
10
M12
12.5
337
117.5
32
225.0
155
50.0
51.0
12.5
12.5
212.0
10
1.9000
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求