目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 761.1 - Toggle Latches, Stainless Steel, with Lock Mechanism, Type T, Latch bolt with T-head, with catch
Elesa+Ganter
铰接夹
GN 761.1
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn761_1/gn761_1_t_ni_asmtab.prj},{NB=Spannverschluss, Edelstahl GN 761.1-100-T-NI (0-0)},{PARTNUMBER=GN 761.1-100-T-NI},{GROESSE=100},{FH=1000},{A=8.3},{B1=52.5},{B2=21.5},{B3=24},{B4=29},{D1=5},{D3=4.2},{H1=18},{H2=13.3},{H3=25.0},{L1=117.5},{L2=22},{L3=34.5},{L4=6.5},{L5=5.5},{L6=20},{M1=20.0},{M2=13},{M3=17.5},{R=51.0},{S=1.5},{W1=19},{W2X=7.000},{WEIGHT=0.0620},{A1=117.5},{D1X=51.0},{RX=5.5},{D2X=58.0},{SX=19.0},{B=18},{C=8.3},{E=25.0},{F=29},{G=13},{H=17.5},{I=20.0},{K=6.5},{L=52.5},{M=24},{N=13.3},{O=1.5},{PX=22.0},{Q=4.2},{DD=5},{FF=100},{GR=63},{VER=1},{RODROT=1.190},{VER3=2},{D2=M5},{MAT=Edelstahl, nichtrostend, 1.4301},{CTN=83089000},{ROHS=YES},{INFOEG=Produktdetails},{CODICE=ES1010},{POS=0},{W2=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding capacity
[N]
A
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
min.
[mm]
L3
min.
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
R
≈ for w2=0
[mm]
S
[mm]
W1
Stroke
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Toggle Latch, Stainless S...
GN 761.1-100-T-NI
100
1000
8.3
52.5
21.5
24
29
5
M5
4.2
18
13.3
25.0
117.5
22
34.5
6.5
5.5
20
20.0
13
17.5
51.0
1.5
19
0.0620
83089000
YES
Toggle Latch, Stainless S...
GN 761.1-200-T-NI
200
2000
10.0
65.0
27.5
32
42
6
M6
5.2
25
16.4
33.0
155.5
28
44.0
8.0
10.0
25
24.5
15
24.0
64.0
2.0
26
0.1360
83089000
YES
Toggle Latch, Stainless S...
GN 761.1-300-T-NI
300
3000
12.7
81.5
31.5
38
52
8
M8
6.2
32
20.7
41.5
189.5
33
54.0
11.0
12.5
30
30.0
20
29.5
79.5
2.5
31
0.2580
83089000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求