目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 6336.4 - Star Knobs, Type SG, Cast Iron, Threaded Stud Steel
Elesa+Ganter
紧固旋钮
GN 6336.4
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn6336_4/gn6336_4_sg.prj},{NB=Sterngriffschraube GN 6336.4-SG-50-M10-25},{PARTNUMBER=GN 6336.4-SG-50-M10-25},{D1=50},{D2=M10},{D2X=10},{L=25},{D3=18},{H1=32},{H2=15},{LX=25,30,35,45,55},{W1=89.000},{ABS1=10.000},{ABS2=17.000},{ABS3=12.000},{ABS4=19.000},{R1=70.000},{R2=8.000},{ABS5=32.000},{ABS6=22.000},{ABS7=17.000},{ABS8=9.000},{R3=19.000},{R4=6.000},{TT=8.000},{D1T=37.500},{WEIGHT=0.1670},{CTN=73181595},{ROHS=YES},{INFOEG=Produktdetails},{MAT=Gusseisen}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star Knob GN 6336.4-SG-32...
GN 6336.4-SG-32-M6-16
32
M6
16
12
20
9
0.0530
73181595
YES
Star Knob GN 6336.4-SG-32...
GN 6336.4-SG-32-M6-20
32
M6
20
12
20
9
0.0540
73181595
YES
Star Knob GN 6336.4-SG-32...
GN 6336.4-SG-32-M6-25
32
M6
25
12
20
9
0.0550
73181595
YES
Star Knob GN 6336.4-SG-32...
GN 6336.4-SG-32-M6-30
32
M6
30
12
20
9
0.0560
73181595
YES
Star Knob GN 6336.4-SG-32...
GN 6336.4-SG-32-M6-35
32
M6
35
12
20
9
0.0570
73181595
YES
Star Knob GN 6336.4-SG-32...
GN 6336.4-SG-32-M6-45
32
M6
45
12
20
9
0.0590
73181595
YES
Star Knob GN 6336.4-SG-40...
GN 6336.4-SG-40-M8-16
40
M8
16
14
25
12
0.0790
73181595
YES
Star Knob GN 6336.4-SG-40...
GN 6336.4-SG-40-M8-20
40
M8
20
14
25
12
0.0810
73181595
YES
Star Knob GN 6336.4-SG-40...
GN 6336.4-SG-40-M8-25
40
M8
25
14
25
12
0.0800
73181595
YES
Star Knob GN 6336.4-SG-40...
GN 6336.4-SG-40-M8-30
40
M8
30
14
25
12
0.0840
73181595
YES
Star Knob GN 6336.4-SG-40...
GN 6336.4-SG-40-M8-40
40
M8
40
14
25
12
0.0870
73181595
YES
Star Knob GN 6336.4-SG-40...
GN 6336.4-SG-40-M8-55
40
M8
55
14
25
12
0.0910
73181595
YES
Star Knob GN 6336.4-SG-50...
GN 6336.4-SG-50-M10-25
50
M10
25
18
32
15
0.1670
73181595
YES
Star Knob GN 6336.4-SG-50...
GN 6336.4-SG-50-M10-30
50
M10
30
18
32
15
0.1690
73181595
YES
Star Knob GN 6336.4-SG-50...
GN 6336.4-SG-50-M10-35
50
M10
35
18
32
15
0.1720
73181595
YES
Star Knob GN 6336.4-SG-50...
GN 6336.4-SG-50-M10-45
50
M10
45
18
32
15
0.1770
73181595
YES
Star Knob GN 6336.4-SG-50...
GN 6336.4-SG-50-M10-55
50
M10
55
18
32
15
0.1820
73181595
YES
Star Knob GN 6336.4-SG-63...
GN 6336.4-SG-63-M12-30
63
M12
30
20
40
19
0.2880
73181595
YES
Star Knob GN 6336.4-SG-63...
GN 6336.4-SG-63-M12-35
63
M12
35
20
40
19
0.2920
73181595
YES
Star Knob GN 6336.4-SG-63...
GN 6336.4-SG-63-M12-40
63
M12
40
20
40
19
0.2950
73181595
YES
Star Knob GN 6336.4-SG-63...
GN 6336.4-SG-63-M12-50
63
M12
50
20
40
19
0.3020
73181595
YES
Star Knob GN 6336.4-SG-63...
GN 6336.4-SG-63-M12-60
63
M12
60
20
40
19
0.3090
73181595
YES
Star Knob GN 6336.4-SG-80...
GN 6336.4-SG-80-M16-30
80
M16
30
25
50
23
0.6180
73181595
YES
Star Knob GN 6336.4-SG-80...
GN 6336.4-SG-80-M16-40
80
M16
40
25
50
23
0.6260
73181595
YES
Star Knob GN 6336.4-SG-80...
GN 6336.4-SG-80-M16-50
80
M16
50
25
50
23
0.6000
73181595
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求