目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 6336.3 - Quick release hand knob, Bushing, Steel
Elesa+Ganter
紧固旋钮
GN 6336.3
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn6336_3/gn6336_3.prj},{NB=Schnellspann-Sterngriff GN 6336.3-40-M8},{PARTNUMBER=GN 6336.3-40-M8},{D1=40},{D2=M8},{D2X=8},{D3=16},{D4=8.4},{H1=26},{H2=14},{H3=23.5},{R1=7.000},{R2=60.000},{ABS1=10.000},{ABS2=10.000},{ABS3=18.000},{ABS4=7.000},{ABS5=15.000},{W1=82.000},{ABS6=6.000},{ABS7=7.000},{ABS8=11.000},{ABS9=6.000},{R3=12.000},{R4=4.000},{F=2.500},{T=2.500},{TT=7.000},{R22=4.000},{R222=1.000},{WEIGHT=0.0320},{CTN=73181692},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
[mm]
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Quick release hand knob G...
GN 6336.3-40-M8
40
M8
16
8.4
26
14
23.5
0.0320
73181692
YES
Quick release hand knob G...
GN 6336.3-50-M10
50
M10
20
10.5
32
17
29.0
0.0600
73181692
YES
Quick release hand knob G...
GN 6336.3-63-M12
63
M12
26
13.0
40
21
36.0
0.1250
73181692
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求