目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CWN-p - Wing nuts
Elesa+Ganter
紧固旋钮
CWN.
CWN.p
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/cwn_combi/cwn_p/cwn_p.prj},{NB=Wing nuts CWN.32 p-M6x16},{PARTNUMBER=8612},{DESCRIPTION=CWN.32 p-M6x16},{DIM01=32},{DIM02=M6},{DIM03=16.5},{DIM04=12.0},{DIM05=16},{DIM06=3.5},{DIM07=6.0},{WEIGHT=9},{NDM=6},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
L
[mm]
DIM06
l2
[mm]
DIM07
b
[mm]
WEIGHT
重量
[g]
Wing nuts CWN.32 p-M4x10
8607
CWN.32 p-M4x10
32
M4
16.5
12.0
10
3.5
6.0
4
Wing nuts CWN.32 p-M4x16
8608
CWN.32 p-M4x16
32
M4
16.5
12.0
16
3.5
6.0
5
Wing nuts CWN.32 p-M5x10
8609
CWN.32 p-M5x10
32
M5
16.5
12.0
10
3.5
6.0
6
Wing nuts CWN.32 p-M5x16
8610
CWN.32 p-M5x16
32
M5
16.5
12.0
16
3.5
6.0
7
Wing nuts CWN.32 p-M5x20
8615
CWN.32 p-M5x20
32
M5
16.5
12.0
20
3.5
6.0
8
Wing nuts CWN.32 p-M6x10
8611
CWN.32 p-M6x10
32
M6
16.5
12.0
10
3.5
6.0
8
Wing nuts CWN.32 p-M6x16
8612
CWN.32 p-M6x16
32
M6
16.5
12.0
16
3.5
6.0
9
Wing nuts CWN.32 p-M6x20
8613
CWN.32 p-M6x20
32
M6
16.5
12.0
20
3.5
6.0
11
Wing nuts CWN.32 p-M6x25
8614
CWN.32 p-M6x25
32
M6
16.5
12.0
25
3.5
6.0
13
Wing nuts CWN.32 p-M6x30
8616
CWN.32 p-M6x30
32
M6
16.5
12.0
30
3.5
6.0
13
Wing nuts CWN.40 p-M6x16
8658
CWN.40 p-M6x16
40
M6
21.0
13.5
16
4.5
6.5
11
Wing nuts CWN.40 p-M8x16
8662
CWN.40 p-M8x16
40
M8
21.0
13.5
16
4.5
6.5
12
Wing nuts CWN.40 p-M8x20
8663
CWN.40 p-M8x20
40
M8
21.0
13.5
20
4.5
6.5
14
Wing nuts CWN.40 p-M8x25
8664
CWN.40 p-M8x25
40
M8
21.0
13.5
25
4.5
6.5
17
Wing nuts CWN.40 p-M8x30
8665
CWN.40 p-M8x30
40
M8
21.0
13.5
30
4.5
6.5
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求