目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
RE.E3 - Vulcanised rubber wheels
Elesa+Ganter
脚轮和滚轮
RE.E3
Powered by
CAD模型選擇
{elesa_ganter/castors_and_wheels/re_e3/re_e3.prj},{NB=Vulcanised rubber wheels RE.E3-100-RBL},{PARTNUMBER=450006},{DESCRIPTION=RE.E3-100-RBL},{DIM01=100},{DIM02=12},{DIM03=30},{DIM04=44},{DIM05=3000},{DIM06=750},{DIM07=800},{DIM04X=44.000},{DIM055=-},{DIM05X=0.000},{DIM066=-},{DIM06X=0.000},{DIM077=-},{DIM07X=0.000},{DIM08=-},{DIM08X=0.000},{DIM09=-},{DIM09X=0.000},{DIM10=-},{DIM10X=0.000},{DIM11=-},{DIM11X=0.000},{DIM12=-},{DIM12X=0.000},{DIM13=-},{DIM13X=0.000},{DIM14=-},{DIM14X=0.000},{DIM15=-},{DIM15X=0.0},{DIM16=-},{DIM16X=0.0},{WEIGHT=280},{VERS=1.000},{ANGLE=3.000},{ANGLE2=15.000},{D1=32.000},{D2=39.000},{D3=83.000},{R1=3.000},{R2=2.500},{VER=2.000},{VER1=1},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
l3
[mm]
DIM04
l4
[mm]
DIM05
[N]
DIM06
[N]
DIM07
[N]
WEIGHT
重量
[g]
Vulcanised rubber wheels ...
450001
RE.E3-080-RBL
80
12
25
39
2600
600
650
170
Vulcanised rubber wheels ...
450006
RE.E3-100-RBL
100
12
30
44
3000
750
800
280
Vulcanised rubber wheels ...
450012
RE.E3-125-RBL
125
15
37
44
3300
850
1300
510
Vulcanised rubber wheels ...
450016
RE.E3-150-RBL
150
15
40
44
3500
1000
1700
730
Vulcanised rubber wheels ...
450022
RE.E3-200-RBL
200
20
50
58
4100
1400
2300
1750
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求