目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 52b - T-Slot Bolts, Steel / Stainless Steel, for Aluminum Profiles (b-Modular System
Elesa+Ganter
铝制型材
GN 52b T-Slot Bolts, Steel / Stainless Steel, for Aluminum Profiles (b-Modular System)
Powered by
CAD模型選擇
{elesa_ganter/aluminum_profiles/gn52b/gn52b.prj},{NB=Hammerkopfschraube GN 52b-10M625-SZ},{PARTNUMBER=GN 52b-10M625-SZ},{N=10},{D=M6},{DX=6.0},{L1=25},{B=19.5},{H1=5.5},{H2=4.0},{L2=8.5},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0070},{CTN=73181595},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
N
[mm]
D
ⁿ/ₐ
L1
[mm]
B
[mm]
H1
[mm]
H2
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Slot Bolt GN 52b-8M616-...
GN 52b-8M616-SZ
8
M6
16
16.0
4.5
1.5
8.0
0.0060
73181595
YES
T-Slot Bolt GN 52b-8M620-...
GN 52b-8M620-SZ
8
M6
20
16.0
4.5
1.5
8.0
0.0070
73181595
YES
T-Slot Bolt GN 52b-8M625-...
GN 52b-8M625-SZ
8
M6
25
16.0
4.5
1.5
8.0
0.0070
73181595
YES
T-Slot Bolt GN 52b-8M630-...
GN 52b-8M630-SZ
8
M6
30
16.0
4.5
1.5
8.0
0.0080
73181595
YES
T-Slot Bolt GN 52b-8M640-...
GN 52b-8M640-SZ
8
M6
40
16.0
4.5
1.5
8.0
0.0100
73181595
YES
T-Slot Bolt GN 52b-8M660-...
GN 52b-8M660-SZ
8
M6
60
16.0
4.5
1.5
8.0
0.0120
73181595
YES
T-Slot Bolt GN 52b-8M620-...
GN 52b-8M620-NB
8
M6
20
16.0
4.5
1.5
8.0
0.0080
73181595
YES
T-Slot Bolt GN 52b-8M625-...
GN 52b-8M625-NB
8
M6
25
16.0
4.5
1.5
8.0
0.0090
73181595
YES
T-Slot Bolt GN 52b-8M630-...
GN 52b-8M630-NB
8
M6
30
16.0
4.5
1.5
8.0
0.0100
73181595
YES
T-Slot Bolt GN 52b-8M640-...
GN 52b-8M640-NB
8
M6
40
16.0
4.5
1.5
8.0
0.0110
73181595
YES
T-Slot Bolt GN 52b-8M660-...
GN 52b-8M660-NB
8
M6
60
16.0
4.5
1.5
8.0
0.0140
73181595
YES
T-Slot Bolt GN 52b-8M820-...
GN 52b-8M820-SZ
8
M8
20
16.0
4.5
1.5
8.0
0.0090
73181595
YES
T-Slot Bolt GN 52b-8M825-...
GN 52b-8M825-SZ
8
M8
25
16.0
4.5
1.5
8.0
0.0100
73181595
YES
T-Slot Bolt GN 52b-8M830-...
GN 52b-8M830-SZ
8
M8
30
16.0
4.5
1.5
8.0
0.0120
73181595
YES
T-Slot Bolt GN 52b-10M616...
GN 52b-10M616-SZ
10
M6
16
19.5
5.5
4.0
8.5
0.0060
73181595
YES
T-Slot Bolt GN 52b-10M620...
GN 52b-10M620-SZ
10
M6
20
19.5
5.5
4.0
8.5
0.0070
73181595
YES
T-Slot Bolt GN 52b-10M625...
GN 52b-10M625-SZ
10
M6
25
19.5
5.5
4.0
8.5
0.0070
73181595
YES
T-Slot Bolt GN 52b-10M630...
GN 52b-10M630-SZ
10
M6
30
19.5
5.5
4.0
8.5
0.0080
73181595
YES
T-Slot Bolt GN 52b-10M640...
GN 52b-10M640-SZ
10
M6
40
19.5
5.5
4.0
8.5
0.0090
73181595
YES
T-Slot Bolt GN 52b-10M660...
GN 52b-10M660-SZ
10
M6
60
19.5
5.5
4.0
8.5
0.0100
73181595
YES
T-Slot Bolt GN 52b-10M620...
GN 52b-10M620-NB
10
M6
20
19.5
5.5
4.0
8.5
0.0110
73181595
YES
T-Slot Bolt GN 52b-10M625...
GN 52b-10M625-NB
10
M6
25
19.5
5.5
4.0
8.5
0.0120
73181595
YES
T-Slot Bolt GN 52b-10M630...
GN 52b-10M630-NB
10
M6
30
19.5
5.5
4.0
8.5
0.0130
73181595
YES
T-Slot Bolt GN 52b-10M640...
GN 52b-10M640-NB
10
M6
40
19.5
5.5
4.0
8.5
0.0150
73181595
YES
T-Slot Bolt GN 52b-10M660...
GN 52b-10M660-NB
10
M6
60
19.5
5.5
4.0
8.5
0.0190
73181595
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求