目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 50b - T-Nuts, Steel, for Aluminum Profiles (b-Modular System), Type V with anti-twist protection
Elesa+Ganter
铝制型材
GN 50b T-Nuts, Steel, for Aluminum Profiles (b-Modular System)
Powered by
CAD模型選擇
{elesa_ganter/aluminum_profiles/gn50b/gn50b_v.prj},{NB=Nutenstein, Stahl GN 50b-8M8-V-SZ},{PARTNUMBER=GN 50b-8M8-V-SZ},{N=8},{D=M8},{DX=8},{B=11.6},{H1=3.8},{H2=1.0},{L=16},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0030},{CTN=73181692},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
N
[mm]
D
ⁿ/ₐ
B
[mm]
H1
[mm]
H2
[mm]
L
Length
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Nut, Steel GN 50b-8M4-V...
GN 50b-8M4-V-SZ
8
M4
11.6
3.8
1.0
16
0.0050
73181692
YES
T-Nut, Steel GN 50b-8M5-V...
GN 50b-8M5-V-SZ
8
M5
11.6
3.8
1.0
16
0.0040
73181692
YES
T-Nut, Steel GN 50b-8M6-V...
GN 50b-8M6-V-SZ
8
M6
11.6
3.8
1.0
16
0.0040
73181692
YES
T-Nut, Steel GN 50b-8M8-V...
GN 50b-8M8-V-SZ
8
M8
11.6
3.8
1.0
16
0.0030
73181692
YES
T-Nut, Steel GN 50b-10M4-...
GN 50b-10M4-V-SZ
10
M4
14.0
3.8
1.5
20
0.0080
73181692
YES
T-Nut, Steel GN 50b-10M5-...
GN 50b-10M5-V-SZ
10
M5
14.0
3.8
1.5
20
0.0090
73181692
YES
T-Nut, Steel GN 50b-10M6-...
GN 50b-10M6-V-SZ
10
M6
14.0
3.8
1.5
20
0.0080
73181692
YES
T-Nut, Steel GN 50b-10M8-...
GN 50b-10M8-V-SZ
10
M8
14.0
3.8
1.5
20
0.0070
73181692
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求