目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 738.5 - Stainless Steel Magnetic Plugs
Elesa+Ganter
液压系统附件
GN 738.5
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/gn738_5/gn738_5.prj},{NB=Edelstahl-Magnetstopfen GN 738.5-26-G1/2},{PARTNUMBER=GN 738.5-26-G1/2},{D1=26},{D2=G1/2},{D2X='1','G1/2','2','M20x1,5'},{CHG=1.280},{CHM2=1.150},{CHM3=0.000},{CHM4=0.000},{D3=6},{E=24.3},{L1=8.5},{L2=23.5},{L3=31.0},{S=21},{D2G=20.955},{D2M=20.000},{RDICHTUNG=24.500},{VDICHTUNG=1.000},{V1=2.000},{WEIGHT=0.0520},{CTN=73181575},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
D3
[mm]
E
≈
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel Magnetic ...
GN 738.5-19-G1/4
19
G1/4
6
17.3
8.0
23.0
30.5
15
0.0260
73181575
YES
Stainless Steel Magnetic ...
GN 738.5-19-M14x1,5
19
M14x1,5
6
17.3
8.0
23.0
30.5
15
0.0260
73181575
YES
Stainless Steel Magnetic ...
GN 738.5-22-G3/8
22
G3/8
6
20.8
8.0
23.0
30.5
18
0.0360
73181575
YES
Stainless Steel Magnetic ...
GN 738.5-22-M16x1,5
22
M16x1,5
6
20.8
8.0
23.0
30.5
18
0.0360
73181575
YES
Stainless Steel Magnetic ...
GN 738.5-26-G1/2
26
G1/2
6
24.3
8.5
23.5
31.0
21
0.0520
73181575
YES
Stainless Steel Magnetic ...
GN 738.5-26-M20x1,5
26
M20x1,5
6
24.3
8.5
23.5
31.0
21
0.0520
73181575
YES
Stainless Steel Magnetic ...
GN 738.5-32-G3/4
32
G3/4
6
31.3
9.0
24.0
32.0
27
0.0850
73181575
YES
Stainless Steel Magnetic ...
GN 738.5-32-M26x1,5
32
M26x1,5
6
31.3
9.0
24.0
32.0
27
0.0850
73181575
YES
Stainless Steel Magnetic ...
GN 738.5-40-G1
40
G1
6
37.0
11.0
26.0
34.5
32
0.1430
73181575
YES
Stainless Steel Magnetic ...
GN 738.5-40-M33x1,5
40
M33x1,5
6
37.0
11.0
26.0
34.5
32
0.1430
73181575
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求