目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CMUF - Hinge with adjustable friction
Elesa
GENERAL CATALOGUE
Hinges and connections
Metal hinges
CMUF
Powered by
CAD模型選擇
{elesa/general_catalogue/11/2_metal_hinges/cmuf/cmuf.prj},{NB=Hinge with adjustable friction CMUF.60-SH-8-SR(0)},{CODE=428871},{DESCRIPTION=CMUF.60-SH-8-SR},{ROT=0},{DIM01=60},{DIM02=8.3},{DIM03=36},{DIM04=18.5},{DIM05=9.5},{DIM06=7.5},{DIM07=19},{DIM08=20.0},{DIM09=4.0},{DIM10=1.50},{DIM11=6.5},{WEIGHT=160},{R1=6.500},{R2=1.850},{SW=8.100},{SW2=4.000},{S1=4.000},{M=3.000},{COLOR=0.75,0.75,0.75,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
d3
[mm]
DIM03
f
[mm]
DIM04
H
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
h4
[mm]
DIM08
b1
[mm]
DIM09
s
[mm]
DIM10
C
[Nm]
DIM11
C
[Nm]
WEIGHT
Weight
[g]
COLOR
ⁿ/ₐ
Hinge with adjustable fri...
428851
CMUF.40-SH-5-SR
40
5.3
25
13.5
7.0
5.0
14
13.0
2.5
0.50
2.0
50
0.75,0.75,0.75,0.00
Hinge with adjustable fri...
428861
CMUF.50-SH-6-SR
50
6.5
30
15.5
8.0
6.0
16
16.5
3.0
0.75
4.0
90
0.75,0.75,0.75,0.00
Hinge with adjustable fri...
428871
CMUF.60-SH-8-SR
60
8.3
36
18.5
9.5
7.5
19
20.0
4.0
1.50
6.5
160
0.75,0.75,0.75,0.00
Hinge with adjustable fri...
428853
CMUF.40-SH-5-SW
40
5.3
25
13.5
7.0
5.0
14
13.0
2.5
0.50
2.0
50
0.38,0.38,0.38,0.00
Hinge with adjustable fri...
428863
CMUF.50-SH-6-SW
50
6.5
30
15.5
8.0
6.0
16
16.5
3.0
0.75
4.0
90
0.38,0.38,0.38,0.00
Hinge with adjustable fri...
428873
CMUF.60-SH-8-SW
60
8.3
36
18.5
9.5
7.5
19
20.0
4.0
1.50
6.5
160
0.38,0.38,0.38,0.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求