目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
STC-A - Adjustable angle square tube connectors
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Bearing end caps
STC-A
Powered by
CAD模型選擇
{elesa/general_catalogue/10/2_bearing_end_caps/stc_a/stc_a_asmtab.prj},{NB=Adjustable angle square tube connectors STC.20-2A-2W-A-C9(0)},{CODE=430003},{DESCRIPTION=STC.20-2A-2W-A-C9},{POS=0},{DIM01=20},{DIM02=35},{DIM03=17},{DIM04=0-190},{DIM05=20},{DIM06=17},{DIM07=1.5},{WEIGHT=54},{POSX=[0:190]},{M=6.000},{PPATH=stc_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
h
[mm]
DIM03
l
[mm]
DIM04
ß min-max
[mm]
DIM05
Tube external diameter
[mm]
DIM06
Tube internal diameter
[mm]
DIM07
Tube thickness
[mm]
WEIGHT
Weight
[g]
Adjustable angle square t...
430003
STC.20-2A-2W-A-C9
20
35
17
0-190
20
17
1.5
54
Adjustable angle square t...
430053
STC.25-2A-2W-A-C9
25
38
22
45-195
25
22
1.5
64
Adjustable angle square t...
430103
STC.25-3A-3W-A-C9
25
38
22
45-195
25
22
1.5
85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求