目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LVQ.FO-SST - Levelling elements with offset mounting
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LVQ.FO-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lvq_fo_sst/lvq_fo_sst_asmtab.prj},{NB=Levelling elements with offset mounting LVQ.FO-60-14-SST-M24x210 (0)},{CODE=533951},{DESCRIPTION=LVQ.FO-60-14-SST-M24x210},{ROT=0},{DIM01=60},{DIM02=M24},{DIM02X=24},{DIM03=8.5},{DIM04=246},{DIM05=210},{DIM06=36},{DIM07=34},{DIM08=21},{DIM09=14},{DIM10=50},{DIM11=18},{DIM12=18},{DIM13=14},{DIM14=14000},{WEIGHT=774},{PPATH=lvq_fo_sst_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM02X
[mm]
DIM03
d1
[mm]
DIM04
L
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
h
[mm]
DIM09
h1
[mm]
DIM10
f
[mm]
DIM11
f1
[mm]
DIM12
s
[mm]
DIM13
Ø
[mm]
DIM14
[N]
WEIGHT
Weight
[g]
Levelling elements with o...
533901
LVQ.FO-60-14-SST-M16x68
60
M16
16
8.5
99
68
31
30
21
14
50
18
12
14
14000
144
Levelling elements with o...
533906
LVQ.FO-60-14-SST-M16x108
60
M16
16
8.5
139
108
31
30
21
14
50
18
12
14
14000
208
Levelling elements with o...
533911
LVQ.FO-60-14-SST-M16x148
60
M16
16
8.5
179
148
31
30
21
14
50
18
12
14
14000
272
Levelling elements with o...
533916
LVQ.FO-60-14-SST-M16x168
60
M16
16
8.5
199
168
31
30
21
14
50
18
12
14
14000
304
Levelling elements with o...
533921
LVQ.FO-60-14-SST-M20x110
60
M20
20
8.5
146
110
36
34
21
14
50
18
15
14
14000
308
Levelling elements with o...
533926
LVQ.FO-60-14-SST-M20x150
60
M20
20
8.5
186
150
36
34
21
14
50
18
15
14
14000
408
Levelling elements with o...
533931
LVQ.FO-60-14-SST-M20x170
60
M20
20
8.5
206
170
36
34
21
14
50
18
15
14
14000
458
Levelling elements with o...
533936
LVQ.FO-60-14-SST-M20x210
60
M20
20
8.5
246
210
36
34
21
14
50
18
15
14
14000
557
Levelling elements with o...
533941
LVQ.FO-60-14-SST-M24x110
60
M24
24
8.5
146
110
36
34
21
14
50
18
18
14
14000
415
Levelling elements with o...
533946
LVQ.FO-60-14-SST-M24x170
60
M24
24
8.5
206
170
36
34
21
14
50
18
18
14
14000
630
Levelling elements with o...
533951
LVQ.FO-60-14-SST-M24x210
60
M24
24
8.5
246
210
36
34
21
14
50
18
18
14
14000
774
Levelling elements with o...
534001
LVQ.FO-80-14-SST-M16x68
80
M16
16
10.5
100
68
32
30
22
14
70
25
12
14
16000
182
Levelling elements with o...
534003
LVQ.FO-80-14-SST-M16x108
80
M16
16
10.5
140
108
32
30
22
14
70
25
12
14
16000
246
Levelling elements with o...
534005
LVQ.FO-80-14-SST-M16x148
80
M16
16
10.5
180
148
32
30
22
14
70
25
12
14
16000
310
Levelling elements with o...
534007
LVQ.FO-80-14-SST-M16x168
80
M16
16
10.5
200
168
32
30
22
14
70
25
12
14
16000
342
Levelling elements with o...
534011
LVQ.FO-80-14-SST-M20x110
80
M20
20
10.5
147
110
37
34
22
14
70
25
15
14
16000
346
Levelling elements with o...
534013
LVQ.FO-80-14-SST-M20x150
80
M20
20
10.5
187
150
37
34
22
14
70
25
15
14
16000
446
Levelling elements with o...
534015
LVQ.FO-80-14-SST-M20x170
80
M20
20
10.5
207
170
37
34
22
14
70
25
15
14
16000
496
Levelling elements with o...
534017
LVQ.FO-80-14-SST-M20x210
80
M20
20
10.5
247
210
37
34
22
14
70
25
15
14
16000
595
Levelling elements with o...
534021
LVQ.FO-80-14-SST-M24x110
80
M24
24
10.5
147
110
37
34
22
14
70
25
18
14
16000
453
Levelling elements with o...
534023
LVQ.FO-80-14-SST-M24x170
80
M24
24
10.5
207
170
37
34
22
14
70
25
18
14
16000
668
Levelling elements with o...
534025
LVQ.FO-80-14-SST-M24x210
80
M24
24
10.5
247
210
37
34
22
14
70
25
18
14
16000
812
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求