目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LV.A-STP - ELESA-Levelling feet
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LV.A-STP
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lv_a_stp/lv_a_stp_asmtab.prj},{NB=ELESA-Levelling feet LV.A-100-14-STP-M12x99 (0)},{CODE=305476},{DESCRIPTION=LV.A-100-14-STP-M12x99},{ROT=0},{DIM01=100},{DIM02=M12},{DIM03=134},{DIM04=-},{DIM05=99},{DIM06=35},{DIM07=7},{DIM08=24},{DIM09=16},{DIM10=5},{DIM11=14},{DIM12=7000},{WEIGHT=101.5},{NDM=12.000},{L=134.000},{LL1=0.000},{L1=35.000},{PPATH=lv_a_stp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
L1
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
h
[mm]
DIM09
s
[mm]
DIM10
s1
[mm]
DIM11
Articulation Ø
[mm]
DIM12
Max limit static load
[N]
WEIGHT
Weight
[g]
ELESA-Levelling feet LV.A...
303123
LV.A-60-14-STP-M8x44
60
M8
78.5
-
44
34.5
5
24
16
3
14
2700
40
ELESA-Levelling feet LV.A...
303127
LV.A-60-14-STP-M8x69
60
M8
103.5
-
69
34.5
5
24
16
3
14
2700
41.5
ELESA-Levelling feet LV.A...
303223
LV.A-60-14-STP-M10x44
60
M10
78.5
-
44
34.5
6
24
16
4
14
4800
41.5
ELESA-Levelling feet LV.A...
303227
LV.A-60-14-STP-M10x69
60
M10
103.5
-
69
34.5
6
24
16
4
14
5000
44
ELESA-Levelling feet LV.A...
303233
LV.A-60-14-STP-M10x99
60
M10
133.5
-
99
34.5
6
24
16
4
14
5100
47
ELESA-Levelling feet LV.A...
303323
LV.A-60-14-STP-M12x44
60
M12
78.5
-
44
34.5
7
24
16
5
14
6800
43
ELESA-Levelling feet LV.A...
303327
LV.A-60-14-STP-M12x69
60
M12
103.5
-
69
34.5
7
24
16
5
14
7000
47
ELESA-Levelling feet LV.A...
303333
LV.A-60-14-STP-M12x99
60
M12
133.5
-
99
34.5
7
24
16
5
14
7000
51.5
ELESA-Levelling feet LV.A...
304007
LV.A-70-14-STP-M8x44
70
M8
74.5
-
44
30.5
5
19
16
3
14
2700
38
ELESA-Levelling feet LV.A...
304013
LV.A-70-14-STP-M8x69
70
M8
99.5
-
69
30.5
5
19
16
3
14
2700
39.5
ELESA-Levelling feet LV.A...
304023
LV.A-70-14-STP-M10x44
70
M10
74.5
-
44
30.5
6
19
16
4
14
4800
39.5
ELESA-Levelling feet LV.A...
304027
LV.A-70-14-STP-M10x69
70
M10
99.5
-
69
30.5
6
19
16
4
14
5000
42
ELESA-Levelling feet LV.A...
304033
LV.A-70-14-STP-M10x99
70
M10
129.5
-
99
30.5
6
19
16
4
14
5100
45
ELESA-Levelling feet LV.A...
304063
LV.A-70-14-STP-M12x44
70
M12
74.5
-
44
30.5
7
19
16
5
14
6800
41
ELESA-Levelling feet LV.A...
304067
LV.A-70-14-STP-M12x69
70
M12
99.5
-
69
30.5
7
19
16
5
14
7000
45
ELESA-Levelling feet LV.A...
304073
LV.A-70-14-STP-M12x99
70
M12
129.5
-
99
30.5
7
19
16
5
14
7000
49.5
ELESA-Levelling feet LV.A...
304123
LV.A-80-14-STP-M8x44
80
M8
79.5
-
44
35.5
5
24
16
3
14
2700
61
ELESA-Levelling feet LV.A...
304127
LV.A-80-14-STP-M8x69
80
M8
104.5
-
69
35.5
5
24
16
3
14
2700
62.5
ELESA-Levelling feet LV.A...
304223
LV.A-80-14-STP-M10x44
80
M10
79.5
-
44
35.5
6
24
16
4
14
4800
62.5
ELESA-Levelling feet LV.A...
304227
LV.A-80-14-STP-M10x69
80
M10
104.5
-
69
35.5
6
24
16
4
14
5000
65
ELESA-Levelling feet LV.A...
304233
LV.A-80-14-STP-M10x99
80
M10
134.5
-
99
35.5
6
24
16
4
14
5100
68
ELESA-Levelling feet LV.A...
304323
LV.A-80-14-STP-M12x44
80
M12
79.5
-
44
35.5
7
24
16
5
14
6800
64
ELESA-Levelling feet LV.A...
304327
LV.A-80-14-STP-M12x69
80
M12
104.5
-
69
35.5
7
24
16
5
14
7000
68
ELESA-Levelling feet LV.A...
304333
LV.A-80-14-STP-M12x99
80
M12
134.5
-
99
35.5
7
24
16
5
14
7000
72.5
ELESA-Levelling feet LV.A...
305452
LV.A-100-14-STP-M8x44
100
M8
79
-
44
35
5
24
16
3
14
2700
90
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0742 - Swivel feet steel
KIPP
01.07.2024
LV.F-SST-VD - Adjustable feet for ground mounting
Elesa
26.07.2023
LS.A - ELESA-Levelling elements
Elesa
01.07.2024
LS.A-STP - ELESA-Levelling feet
Elesa
01.03.2024
CHM50-MOT - Asynchronous AC motor-gearbox 0.18 to 0.75kW, Torque >87Nm - Si...
HPC
17.02.2022
LV.A-125-ACV & LV.A-125-ACV-AS - ELESA-Levelling elements
Elesa
01.07.2024
LV.A-SST-ESD-C - ELESA-Levelling elements
Elesa
01.07.2024
LX - ELESA-Levelling elements
Elesa
01.07.2024
LV.F-STP - ELESA-Levelling feet for ground mounting
Elesa
01.03.2024
GN 6311.6-N - Levelling feet
Elesa
27.07.2023
GN345 - Levelling feet, Foot plastic / Threaded stud steel with two fixing ...
Berger Tools
22.05.2023
LV.A - ELESA-Levelling elements
Elesa
01.07.2024
Modèle 35-535 - Pied à rotule technopolymère avec trou de fixation et tige ...
EMILE MAURIN - Eléments Standard Mécaniques
27.10.2021
LV.A-125-APS & LV.A-125-APS-AS - ELESA-Levelling elements
Elesa
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求