目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LV.A-SST-VD - Adjustable feet
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LV.A-SST-VD
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lv_a_sst_vd/lv_a_sst_vd_asmtab.prj},{NB=Adjustable feet LV.A-125-24-SST-M24x198-VD (0)},{CODE=183525},{DESCRIPTION=LV.A-125-24-SST-M24x198-VD},{ROT=0},{DIM01=125},{DIM02=M24},{DIM03=265},{DIM04=-},{DIM05=198},{DIM06=67},{DIM07=46.000},{DIM08=24},{DIM09=24},{DIM10=28000},{WEIGHT=909},{NDM=24.000},{KDM=20.319},{D2=24.000},{L=198.000},{L2=37.000},{S=24.000},{L1=0.000},{PPATH=assemblies/lv_a_sst_vd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
L1
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
[mm]
DIM08
s
[mm]
DIM09
Ø
[mm]
DIM10
Max limit static load
[N]
WEIGHT
Weight
[g]
Adjustable feet LV.A-60-1...
183101
LV.A-60-14-SST-M8x43-VD
60
M8
76
-
43
33
24.000
14
14
14000
63
Adjustable feet LV.A-60-1...
183103
LV.A-60-14-SST-M8x68-VD
60
M8
101
-
68
33
24.000
14
14
14000
75
Adjustable feet LV.A-60-1...
183111
LV.A-60-14-SST-M10x43-VD
60
M10
76
-
43
33
24.000
14
14
14000
72
Adjustable feet LV.A-60-1...
183113
LV.A-60-14-SST-M10x68-VD
60
M10
101
-
68
33
24.000
14
14
14000
85
Adjustable feet LV.A-60-1...
183115
LV.A-60-14-SST-M10x98-VD
60
M10
131
-
98
33
24.000
14
14
14000
99
Adjustable feet LV.A-60-1...
183121
LV.A-60-14-SST-M12x43-VD
60
M12
76
-
43
33
24.000
14
14
14000
82
Adjustable feet LV.A-60-1...
183123
LV.A-60-14-SST-M12x68-VD
60
M12
101
-
68
33
24.000
14
14
14000
100
Adjustable feet LV.A-60-1...
183125
LV.A-60-14-SST-M12x98-VD
60
M12
131
-
98
33
24.000
14
14
14000
122
Adjustable feet LV.A-60-1...
183131
LV.A-60-14-SST-M14x68-VD
60
M14
101
-
68
33
24.000
14
14
14000
123
Adjustable feet LV.A-60-1...
183133
LV.A-60-14-SST-M14x98-VD
60
M14
131
-
98
33
24.000
14
14
14000
144
Adjustable feet LV.A-60-1...
183135
LV.A-60-14-SST-M14x148-VD
60
M14
181
-
148
33
24.000
14
14
14000
227
Adjustable feet LV.A-60-1...
183141
LV.A-60-14-SST-M16x68-VD
60
M16
101
-
68
33
24.000
16
14
14000
145
Adjustable feet LV.A-60-1...
183143
LV.A-60-14-SST-M16x108-VD
60
M16
141
-
108
33
24.000
16
14
14000
199
Adjustable feet LV.A-60-1...
183145
LV.A-60-14-SST-M16x148-VD
60
M16
181
-
148
33
24.000
16
14
14000
252
Adjustable feet LV.A-60-1...
183147
LV.A-60-14-SST-M16x168-VD
60
M16
201
-
168
33
24.000
16
14
14000
279
Adjustable feet LV.A-60-2...
183151
LV.A-60-24-SST-M16x58-VD
60
M16
101
-
58
43
24.000
24
24
18000
208
Adjustable feet LV.A-60-2...
183153
LV.A-60-24-SST-M16x98-VD
60
M16
141
-
98
43
24.000
24
24
18000
260
Adjustable feet LV.A-60-2...
183155
LV.A-60-24-SST-M16x138-VD
60
M16
181
-
138
43
24.000
24
24
18000
311
Adjustable feet LV.A-60-2...
183157
LV.A-60-24-SST-M16x158-VD
60
M16
201
-
158
43
24.000
24
24
18000
339
Adjustable feet LV.A-60-2...
183161
LV.A-60-24-SST-M20x98-VD
60
M20
141
-
98
43
24.000
24
24
18000
332
Adjustable feet LV.A-60-2...
183163
LV.A-60-24-SST-M20x138-VD
60
M20
181
-
138
43
24.000
24
24
18000
412
Adjustable feet LV.A-60-2...
183165
LV.A-60-24-SST-M20x158-VD
60
M20
201
-
158
43
24.000
24
24
18000
452
Adjustable feet LV.A-60-2...
183167
LV.A-60-24-SST-M20x198-VD
60
M20
241
-
198
43
24.000
24
24
18000
537
Adjustable feet LV.A-60-2...
183171
LV.A-60-24-SST-M24x98-VD
60
M24
141
-
98
43
24.000
24
24
18000
432
Adjustable feet LV.A-60-2...
183173
LV.A-60-24-SST-M24x158-VD
60
M24
201
-
158
43
24.000
24
24
18000
607
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求