您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMP.F P-TV - Levelling elements for ground mounting
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMP.F
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmp_f/lmp_f_p_tv_asmtab.prj},{NB=Levelling elements LMP.F-60-SST-M16x75-TV(0)},{CODE=403815},{DESCRIPTION=LMP.F-60-SST-M16x75-TV},{POS=0},{DIM01=60},{DIM02=M16},{NDM=16},{DIM03=75},{DIM04=17},{DIM05=7.0},{DIM06=2.5},{DIM07=50},{DIM08=4.5},{DIM09=12},{DIM10=8},{DIM11=16000},{WEIGHT=202},{VER=2},{DIM044=13},{DIM100=17},{DIM111=15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
l
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM07
l4
[mm]
DIM08
l5
[mm]
DIM09
s
[mm]
DIM10
s1
[mm]
DIM11
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements LMP.F-...
403703
LMP.F-50-M8x40-TV
50
M8
40
11
6.5
2.5
45
4.0
17
-
8000
61
Levelling elements LMP.F-...
403704
LMP.F-50-M8x50-TV
50
M8
50
11
6.5
2.5
45
4.0
17
-
8000
80
Levelling elements LMP.F-...
403705
LMP.F-50-M8x63-TV
50
M8
63
11
6.5
2.5
45
4.0
17
-
8000
90
Levelling elements LMP.F-...
403706
LMP.F-50-M10x50-TV
50
M10
50
11
6.5
2.5
45
4.0
17
-
8000
88
Levelling elements LMP.F-...
403707
LMP.F-50-M10x60-TV
50
M10
60
11
6.5
2.5
45
4.0
17
-
8000
94
Levelling elements LMP.F-...
403708
LMP.F-50-M10x80-TV
50
M10
80
11
6.5
2.5
45
4.0
17
-
8000
100
Levelling elements LMP.F-...
403709
LMP.F-50-M10x100-TV
50
M10
100
11
6.5
2.5
45
4.0
17
-
8000
110
Levelling elements LMP.F-...
403710
LMP.F-50-M12x60-TV
50
M12
60
11
6.5
2.5
45
4.0
17
-
8000
120
Levelling elements LMP.F-...
403711
LMP.F-50-M12x80-TV
50
M12
80
11
6.5
2.5
45
4.0
17
-
8000
130
Levelling elements LMP.F-...
403712
LMP.F-50-M12x100-TV
50
M12
100
11
6.5
2.5
45
4.0
17
-
8000
140
Levelling elements LMP.F-...
403713
LMP.F-50-M12x125-TV
50
M12
125
11
6.5
2.5
45
4.0
17
-
8000
160
Levelling elements LMP.F-...
403714
LMP.F-50-M16x75-TV
50
M16
75
17
6.5
2.5
45
4.0
12
8
8000
178
Levelling elements LMP.F-...
403715
LMP.F-50-M16x100-TV
50
M16
100
17
6.5
2.5
45
4.0
12
8
8000
220
Levelling elements LMP.F-...
403716
LMP.F-50-M16x125-TV
50
M16
125
17
6.5
2.5
45
4.0
12
8
8000
250
Levelling elements LMP.F-...
403717
LMP.F-50-M16x150-TV
50
M16
150
17
6.5
2.5
45
4.0
12
8
8000
280
Levelling elements LMP.F-...
403718
LMP.F-50-M16x200-TV
50
M16
200
17
6.5
2.5
45
4.0
12
8
8000
360
Levelling elements LMP.F-...
403724
LMP.F-60-M8x40-TV
60
M8
40
11
7.0
2.5
50
4.5
17
-
8000
80
Levelling elements LMP.F-...
403725
LMP.F-60-M8x50-TV
60
M8
50
11
7.0
2.5
50
4.5
17
-
8000
89
Levelling elements LMP.F-...
403726
LMP.F-60-M8x63-TV
60
M8
63
11
7.0
2.5
50
4.5
17
-
8000
104
Levelling elements LMP.F-...
403727
LMP.F-60-M10x50-TV
60
M10
50
11
7.0
2.5
50
4.5
17
-
10000
100
Levelling elements LMP.F-...
403728
LMP.F-60-M10x60-TV
60
M10
60
11
7.0
2.5
50
4.5
17
-
10000
110
Levelling elements LMP.F-...
403729
LMP.F-60-M10x80-TV
60
M10
80
11
7.0
2.5
50
4.5
17
-
10000
120
Levelling elements LMP.F-...
403730
LMP.F-60-M10x100-TV
60
M10
100
11
7.0
2.5
50
4.5
17
-
10000
130
Levelling elements LMP.F-...
403731
LMP.F-60-M12x60-TV
60
M12
60
11
7.0
2.5
50
4.5
17
-
10000
125
Levelling elements LMP.F-...
403732
LMP.F-60-M12x80-TV
60
M12
80
11
7.0
2.5
50
4.5
17
-
10000
143
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求