目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMP.p-TR - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMP.
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmp/lmp_tr_asmtab.prj},{NB=Levelling elements LMP.60-SST-M10x50-TR(0)},{CODE=404811},{DESCRIPTION=LMP.60-SST-M10x50-TR},{POS=0},{DIM01=64},{DIM02=M10},{DX=10},{DIM03=50},{DIM04=11},{DIM05=6},{DIM06=2.0},{DIM07=17},{DIM08=-},{DIM09=8000},{WEIGHT=120},{HM=8.400},{SWM=16.000},{PPATH=lmp_tr_asmtpl.prj},{DIM22=63.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
l
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM07
s
[mm]
DIM08
s1
[mm]
DIM09
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements LMP.40...
404201
LMP.40-M8x40-TR
43
M8
40
11
5
1.5
17
-
7000
40
Levelling elements LMP.40...
404202
LMP.40-M8x50-TR
43
M8
50
11
5
1.5
17
-
7000
45
Levelling elements LMP.40...
404203
LMP.40-M8x63-TR
43
M8
63
11
5
1.5
17
-
7000
55
Levelling elements LMP.40...
404211
LMP.40-M10x50-TR
43
M10
50
11
5
1.5
17
-
8000
60
Levelling elements LMP.40...
404213
LMP.40-M10x60-TR
43
M10
60
11
5
1.5
17
-
8000
70
Levelling elements LMP.40...
404215
LMP.40-M10x80-TR
43
M10
80
11
5
1.5
17
-
8000
80
Levelling elements LMP.40...
404217
LMP.40-M10x100-TR
43
M10
100
11
5
1.5
17
-
8000
100
Levelling elements LMP.40...
404221
LMP.40-M12x60-TR
43
M12
60
11
5
1.5
17
-
8000
90
Levelling elements LMP.40...
404223
LMP.40-M12x80-TR
43
M12
80
11
5
1.5
17
-
8000
100
Levelling elements LMP.40...
404225
LMP.40-M12x100-TR
43
M12
100
11
5
1.5
17
-
8000
118
Levelling elements LMP.40...
404227
LMP.40-M12x125-TR
43
M12
125
11
5
1.5
17
-
8000
140
Levelling elements LMP.40...
404231
LMP.40-M16x75-TR
43
M16
75
17
5
1.5
12
8
8000
153
Levelling elements LMP.40...
404233
LMP.40-M16x100-TR
43
M16
100
17
5
1.5
12
8
8000
178
Levelling elements LMP.40...
404235
LMP.40-M16x125-TR
43
M16
125
17
5
1.5
12
8
8000
203
Levelling elements LMP.40...
404237
LMP.40-M16x150-TR
43
M16
150
17
5
1.5
12
8
8000
253
Levelling elements LMP.40...
404239
LMP.40-M16x200-TR
43
M16
200
17
5
1.5
12
8
7000
320
Levelling elements LMP.50...
404251
LMP.50-M8x40-TR
54
M8
40
11
6
2.0
17
-
8000
70
Levelling elements LMP.50...
404252
LMP.50-M8x50-TR
54
M8
50
11
6
2.0
17
-
8000
78
Levelling elements LMP.50...
404253
LMP.50-M8x63-TR
54
M8
63
11
6
2.0
17
-
8000
76
Levelling elements LMP.50...
404261
LMP.50-M10x50-TR
54
M10
50
11
6
2.0
17
-
10000
100
Levelling elements LMP.50...
404263
LMP.50-M10x60-TR
54
M10
60
11
6
2.0
17
-
10000
110
Levelling elements LMP.50...
404265
LMP.50-M10x80-TR
54
M10
80
11
6
2.0
17
-
10000
120
Levelling elements LMP.50...
404267
LMP.50-M10x100-TR
54
M10
100
11
6
2.0
17
-
10000
140
Levelling elements LMP.50...
404271
LMP.50-M12x60-TR
54
M12
60
11
6
2.0
17
-
10000
120
Levelling elements LMP.50...
404273
LMP.50-M12x80-TR
54
M12
80
11
6
2.0
17
-
10000
130
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求