目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ZCL-2.0-K - Spur gears with straight teeth
Elesa
GENERAL CATALOGUE
Machine elements
Transmission elements
ZCL
Powered by
CAD模型選擇
{elesa/general_catalogue/09/7_transmission_elements/zcl/zcl_2_0_k.prj},{NB=Spur gears with straight teeth ZCL-2.0-24-A15-K},{CODE=550525-K},{DESCRIPTION=ZCL-2.0-24-A15-K},{DIM01=2.0},{DIM02=24},{DIM03=48.0},{DIM04=52.0},{DIM05=35},{DIM06=15},{DIM07=5},{DIM08=17.3+0.1},{DIM08X=17.3},{DIM09=35},{DIM10=-},{DIM10X=0},{DIM11=20},{DIM12=31.0},{WEIGHT=56},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
Module M
ⁿ/ₐ
DIM02
No. of teeth Z
ⁿ/ₐ
DIM03
Dp
[mm]
DIM04
D
[mm]
DIM05
L
[mm]
DIM06
dH9
[mm]
DIM07
bD10
[mm]
DIM08
t1
[mm]
DIM09
d1
[mm]
DIM10
d2
[mm]
DIM11
l1
[mm]
DIM12
Max. torgue
[Nm]
WEIGHT
Weight
[g]
Spur gears with straight ...
550507-K
ZCL-2.0-15-A10-K
2.0
15
30.0
34.0
35
10
3
11.4+0.1
22
-
20
19.4
23
Spur gears with straight ...
550509-K
ZCL-2.0-16-A12-K
2.0
16
32.0
36.0
35
12
4
13.8+0.1
25
-
20
20.7
29
Spur gears with straight ...
550513-K
ZCL-2.0-18-A12-K
2.0
18
36.0
40.0
35
12
4
13.8+0.1
30
-
20
23.2
34
Spur gears with straight ...
550517-K
ZCL-2.0-20-A12-K
2.0
20
40.0
44.0
35
12
4
13.8+0.1
30
-
20
25.8
42
Spur gears with straight ...
550521-K
ZCL-2.0-22-A12-K
2.0
22
44.0
48.0
35
12
4
13.8+0.1
30
-
20
28.4
49
Spur gears with straight ...
550525-K
ZCL-2.0-24-A15-K
2.0
24
48.0
52.0
35
15
5
17.3+0.1
35
-
20
31.0
56
Spur gears with straight ...
550527-K
ZCL-2.0-25-A15-K
2.0
25
50.0
54.0
35
15
5
17.3+0.1
35
-
20
32.3
66
Spur gears with straight ...
550537-K
ZCL-2.0-30-A15-K
2.0
30
60.0
64.0
35
15
5
17.3+0.1
40
-
20
38.7
83
Spur gears with straight ...
550547-K
ZCL-2.0-35-A20-K
2.0
35
70.0
74.0
35
20
6
22.8+0.1
45
51
20
45.2
113
Spur gears with straight ...
550557-K
ZCL-2.0-40-A20-K
2.0
40
80.0
84.0
35
20
6
22.8+0.1
55
66
20
51.6
138
Spur gears with straight ...
550577-K
ZCL-2.0-50-A25-K
2.0
50
100.0
104.0
35
25
8
28.3+0.1
60
84
20
64.6
209
Spur gears with straight ...
550597-K
ZCL-2.0-60-A25-K
2.0
60
120.0
124.0
35
25
8
28.3+0.1
60
101
20
77.5
238
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求