目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BOL-MF - Bull's eye levels
Elesa
GENERAL CATALOGUE
Machine elements
Bull's eye levels
BOL-MF
Powered by
CAD模型選擇
{elesa/general_catalogue/09/6_bulls_eye_levels/bol_mf/bol_mf.prj},{NB=Bull s eye levels BOL-MF-ACR-80-K-D5},{CODE=438021},{DESCRIPTION=BOL-MF-ACR-80-K-D5},{DIM01=80},{DIM02=63},{DIM03=71.5},{DIM04=4.5},{DIM05=11.7},{DIM06=6},{WEIGHT=52.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
d3
[mm]
DIM05
L
[mm]
DIM06
l1
[mm]
WEIGHT
Weight
[g]
Bull's eye levels BOL-MF-...
438011
BOL-MF-ACR-55-K-D5
55
40
47.5
4.5
10.0
4
18.5
Bull's eye levels BOL-MF-...
438016
BOL-MF-ACR-80-K-D3
80
63
71.5
4.5
11.7
6
52.5
Bull's eye levels BOL-MF-...
438021
BOL-MF-ACR-80-K-D5
80
63
71.5
4.5
11.7
6
52.5
Bull's eye levels BOL-MF-...
438026
BOL-MF-ACR-100-K-D3
100
75
87.0
5.5
14.2
7
94.0
Bull's eye levels BOL-MF-...
438031
BOL-MF-ACR-100-K-D5
100
75
87.0
5.5
13.7
7
94.0
Bull's eye levels BOL-MF-...
438036
BOL-MF-ACR-100-K-D10
100
75
87.0
5.5
13.7
7
96.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求