目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RMW - Cable magnets
Elesa
GENERAL CATALOGUE
Machine elements
Magnets
RMW
Powered by
CAD模型選擇
{elesa/general_catalogue/09/5_magnets/rmw/rmw.prj},{NB=Cable magnets RMW-ND-22-M4},{CODE=503351},{DESCRIPTION=RMW-ND-22-M4},{DIM01=22},{DIM02=6},{DIM03=16.8},{DIM04=2.7},{DIM05=22},{DIM06=15},{DIM07=8.8},{DIM08=38},{WEIGHT=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
h
[mm]
DIM04
h1
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
Nominal adhesive forces uni
[N]
WEIGHT
Weight
[g]
Cable magnets RMW-ND-18-M...
503341
RMW-ND-18-M4
18
6
13.0
1.5
15
10
5.1
25
7
Cable magnets RMW-ND-22-M...
503351
RMW-ND-22-M4
22
6
16.8
2.7
22
15
8.8
38
12
Cable magnets RMW-ND-31-M...
503361
RMW-ND-31-M5
31
6
16.8
2.7
22
15
8.8
89
26
Cable magnets RMW-ND-43-M...
503371
RMW-ND-43-M4
43
6
16.8
2.7
22
16
8.8
100
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RMV - ELESA-Discs for retaining magnets
Elesa
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求